Product groups
Locating bushes, hardened and black oxidised steel, for pneumatic locating cylinders
K1487

Locating bushes, hardened and black oxidised steel, for...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Housing hardened and black oxidised.
Contact faces ground.
Note:Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Attention:Please observe installation notes of the locating bushes.Accessory:K1486 Pneumatic locating cylinder.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1487 Locating bushes for pneumatic locating cylinder 274 kB
 Pneumatic positioning and clamping system 406 kB

Drawings (total overview)

Locating bushes, hardened and black oxidised steel, for pneumatic locating cylinders

Locating bushes, steel, for pneumatic locating cylinder, Form A

More information

Drawings

Locating bushes, steel,  for pneumatic locating cylinder, Form A

Item selection/filter

Order No.FormD

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
K1487.11660A16602827,538M550M52828815102,51612 on request
K1487.12075A20753635,548M662M636361019143,52016 on request

Locating bushes, steel, for pneumatic locating cylinder, Form B

More information

Drawings

Locating bushes, steel, for pneumatic locating cylinder, Form B

Item selection/filter

Order No.FormD

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
K1487.21660B16602827,538M550M52828815102,51612 on request
K1487.22075B20753635,548M662M636361019143,52016 on request

Locating bushes, steel, for pneumatic locating cylinder, Form C

More information

Drawings

Locating bushes, steel, for pneumatic locating cylinder, Form C

Item selection/filter

Order No.FormD

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
K1487.31660C16602827,538M550M52828815102,51612 on request
K1487.32075C20753635,548M662M636361019143,52016 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33