Product groups

Robust thermoset operating parts

go back
Very robust, heat resistant and easy to clean

Robust thermoset operating parts

HEINRICH KIPP WERK offers customers a comprehensive range of operating parts and grips made from thermosetting plastics. These products are not only very robust and heat resistant but, due to the high-gloss polished surfaces are also easy to clean. This is why thermoset components excel on plant and machine equipment as well as on construction vehicles, electrical equipment, chemical plants or even in medical technology.

The most important properties of thermoset:

  • This plastic is particularly hard and impresses with high abrasion resistance and form retention under load.
  • Operating parts made of thermoset expand only slightly when heated, withstand temperatures of up to 150 °C and, unlike metal versions, are not electrically conductive.
  • The good surface quality enables easy cleaning, while the material is resistant to chemicals such as alcohols, greases and petrol.
  • Finally, the highly polished surface of thermoset is also becoming increasingly popular in the design sector - the "piano lacquer look" lends a sophisticated and high-quality effect.

Typical examples of KIPP thermoset components are Ball knobs, Pull handles or Disc handwheels. KIPP operating parts are RoHS compliant; some models conform to DIN standards. They are mostly available in glossy black, but other colours such as dark red are also available on request.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33