Product groups
Quarter-turn locks with zinc L-grip, housing diameter 32 mm
K2412

Quarter-turn locks with zinc L-grip, housing diameter 32 mm

go back

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Version:Housing and actuator, black, powder-coated.
Nut electro zinc-plated.
Note:Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through the O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).

Order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for steel quarter-turn locks K1114.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2412 Quarter-turn locks with zinc L-grip, housing diameter 32 mm 131 kB

Drawings

Quarter-turn locks with zinc L-grip, housing diameter 32 mm

Item selection/filter

Order No.

ActuationVersion

HS
max.
CADAcc.PriceOrder
K2412.1182L-grip-188 0.00 €
K2412.2182lockable L-griplock 101188 0.00 €
K2412.3182lockable L-griplock 1333188 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33