Product groups
Quarter-turn locks, stainless steel 1.4305, housing diameter 28 mm
K1106

Quarter-turn locks, stainless steel 1.4305, housing diameter 28...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled.

Please order the required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1114.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1106 Quarter-turn locks, stainless steel 203 kB

Drawings

Quarter-turn locks, stainless steel 1.4305, housing diameter 28 mm

Item selection/filter

Order No.ActuationH

S
max.
SWCADAcc.PriceOrder
K1106.40186double lug 5 mm18827 0.00 €
K1106.20186slot18827 0.00 €
K1106.18186square 8 mm18827 0.00 €
K1106.87186Triangle 7 mm18827 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33