Product groups
Tongue for compression latch, steel
K0530

Tongue for compression latch, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*A in mm by housing length H=32 mm.Accessory:Compression latches, zinc K0529.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0530 Tongue for compression latches 116 kB

Drawings

Tongue for compression latch, steel

Item selection/filter

Order No.Version 1Version 2B

B1A at H=32LSuitable for

CADAcc.PriceOrder
K0530.145X320without stopstraight198,13245K0529 0.00 €
K0530.145X350without stopoffset downwards198,13545K0529 0.00 €
K0530.145X380without stopoffset downwards198,13845K0529 0.00 €
K0530.145X440without stopoffset downwards198,14445K0529 0.00 €
K0530.151X320without stopstraight198,13251K0529 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33