Product groups
Quarter-turn locks with wing grip, housing diameter 30.5 mm
K2411

Quarter-turn locks with wing grip, housing diameter 30.5 mm

go back

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Version:Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Note:For right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut is an earthing nut with teeth one side.

Dust and waterproof as per IP65 through an O-ring and flat seal.

The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongues for steel quarter-turn locks without stop K2244.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2411 Quarter-turn locks with wing grip, housing diameter 30.5 mm 150 kB

Drawings

Quarter-turn locks with wing grip, housing diameter 30.5 mm

Item selection/filter

Order No.Surface finish
body
Actuation

Version

HS
max.
CADAcc.PriceOrder
K2411.1181chromedwing grip-188 0.00 €
K2411.2181chromedlockable griplock 101188 0.00 €
K2411.3181chromedlockable griplock 1333188 0.00 €
K2411.1182powder-coatedwing grip-188 0.00 €
K2411.2182powder-coatedlockable griplock 101188 0.00 €
K2411.3182powder-coatedlockable griplock 1333188 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33