Product groups
Hex cap nut, high style DIN 1587 steel or stainless steel
K1800

Hex cap nut, high style DIN 1587 steel or stainless steel

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 6, bright or electro zinc-plated
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note:Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end. Technical data:The design type, whether thread run-out or thread undercut, is at the discretion of the manufacturer irrespective of the thread size, as per DIN 1587:2021-10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1800 Hex cap nut, high style DIN 1587 steel or stainless steel 192 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hex cap nut, high style DIN 1587 steel or stainless steel

Item selection/filter

Order No.

Main
material
Surface finish
body
DD1T
min.
HMSWERWXGCADAcc.PriceOrder
K1800.104steelbrightM46,55,2683,277,663,2521,4- on request
K1800.105steelbrightM57,57,2110488,793,7521,6- on request
K1800.106steelbrightM69,57,711251011,054,7522- on request
K1800.108steelbrightM812,510,65156,51314,386,2522,4- on request
K1800.110steelbrightM101512,651881718,97,523- on request
K1800.112steelbrightM121715,6522101921,18,53-6,4 on request
K1800.114steelbrightM142017,6525112223,9104-7,3 on request
K1800.116steelbrightM162320,5828132426,7611,54-7,3 on request
K1800.120steelbrightM202825,5834163032,95145-9,3 on request
K1800.124steelbrightM243430,542193639,6176-10,7 on request
K1800.204steelgalvanisedM46,55,2683,277,663,2521,4- on request
K1800.205steelgalvanisedM57,57,2110488,793,7521,6- on request
K1800.206steelgalvanisedM69,57,711251011,054,7522- on request
K1800.208steelgalvanisedM812,510,65156,51314,386,2522,4- on request
K1800.210steelgalvanisedM101512,651881718,97,523- on request
K1800.212steelgalvanisedM121715,6522101921,18,53-6,4 on request
K1800.214steelgalvanisedM142017,6525112223,9104-7,3 on request
K1800.216steelgalvanisedM162320,5828132426,7611,54-7,3 on request
K1800.220steelgalvanisedM202825,5834163032,95145-9,3 on request
K1800.224steelgalvanisedM243430,542193639,6176-10,7 on request
K1800.230steelgalvanisedM30443950244650,9227-12,7 on request
K1800.304stainless steel A2brightM46,55,2683,277,663,2521,4- on request
K1800.305stainless steel A2brightM57,57,2110488,793,7521,6- on request
K1800.306stainless steel A2brightM69,57,711251011,054,7522- on request
K1800.308stainless steel A2brightM812,510,65156,51314,386,2522,4- on request
K1800.310stainless steel A2brightM101512,651881718,97,523- on request
K1800.312stainless steel A2brightM121715,6522101921,18,53-6,4 on request
K1800.314stainless steel A2brightM142017,6525112223,9104-7,3 on request
K1800.316stainless steel A2brightM162320,5828132426,7611,54-7,3 on request
K1800.320stainless steel A2brightM202825,5834163032,95145-9,3 on request
K1800.324stainless steel A2brightM243430,542193639,6176-10,7 on request
K1800.330stainless steel A2brightM30443950244650,9227-12,7 on request
K1800.404stainless steel A4brightM46,55,2683,277,663,2521,4- on request
K1800.405stainless steel A4brightM57,57,2110488,793,7521,6- on request
K1800.406stainless steel A4brightM69,57,711251011,054,7522- on request
K1800.408stainless steel A4brightM812,510,65156,51314,386,2522,4- on request
K1800.410stainless steel A4brightM101512,651881718,97,523- on request
K1800.412stainless steel A4brightM121715,6522101921,18,53-6,4 on request
K1800.414stainless steel A4brightM142017,6525112223,9104-7,3 on request
K1800.416stainless steel A4brightM162320,5828132426,7611,54-7,3 on request
K1800.420stainless steel A4brightM202825,5834163032,95145-9,3 on request
K1800.424stainless steel A4brightM243430,542193639,6176-10,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33