Product groups
Hexagon head bolts DIN 933/ISO 4017
K0871

Hexagon head bolts DIN 933/ISO 4017

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0871 Hexagon head bolts DIN 933/ISO 4017 207 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings (total overview)

Hexagon head bolts DIN 933/ISO 4017

Hexagon head bolts DIN 933/ISO 4017, steel

More information

Drawings

Hexagon head bolts DIN 933/ISO 4017, steel

Item selection/filter

Order No.Material

GradeSurface finish
body
D

LKSWEDINISOCADAcc.PriceOrder
K0871.04X10steel8.8bright (black)M4102,877,66DIN 933- on request
K0871.04X12steel8.8bright (black)M4122,877,66DIN 933- on request
K0871.04X16steel8.8bright (black)M4162,877,66DIN 933- on request
K0871.04X18steel8.8bright (black)M4182,877,66DIN 933- on request
K0871.04X20steel8.8bright (black)M4202,877,66DIN 933- on request
K0871.04X25steel8.8bright (black)M4252,877,66DIN 933- on request
K0871.05X10steel8.8bright (black)M5103,588,79DIN 933- on request
K0871.05X12steel8.8bright (black)M5123,588,79DIN 933- on request
K0871.05X16steel8.8bright (black)M5163,588,79DIN 933- on request
K0871.05X18steel8.8bright (black)M5183,588,79DIN 933- on request
K0871.05X20steel8.8bright (black)M5203,588,79DIN 933- on request
K0871.05X25steel8.8bright (black)M5253,588,79DIN 933- on request
K0871.05X30steel8.8bright (black)M5303,588,79DIN 933- on request
K0871.05X35steel8.8bright (black)M5353,588,79DIN 933- on request
K0871.05X40steel8.8bright (black)M5403,588,79DIN 933- on request
K0871.06X10steel8.8bright (black)M61041011,05DIN 933- on request
K0871.06X12steel8.8bright (black)M61241011,05DIN 933- on request
K0871.06X16steel8.8bright (black)M61641011,05DIN 933- on request
K0871.06X18steel8.8bright (black)M61841011,05DIN 933- on request
K0871.06X20steel8.8bright (black)M62041011,05DIN 933- on request
K0871.06X25steel8.8bright (black)M62541011,05DIN 933- on request
K0871.06X30steel8.8bright (black)M63041011,05DIN 933- on request
K0871.06X35steel8.8bright (black)M63541011,05DIN 933- on request
K0871.06X40steel8.8bright (black)M64041011,05DIN 933- on request
K0871.06X45steel8.8bright (black)M64541011,05DIN 933- on request
K0871.06X50steel8.8bright (black)M65041011,05DIN 933- on request
K0871.06X55steel8.8bright (black)M65541011,05DIN 933- on request
K0871.06X60steel8.8bright (black)M66041011,05DIN 933- on request
K0871.08X16steel8.8bright (black)M8165,31314,38DIN 933- on request
K0871.08X18steel8.8bright (black)M8185,31314,38DIN 933- on request
K0871.08X20steel8.8bright (black)M8205,31314,38DIN 933- on request
K0871.08X25steel8.8bright (black)M8255,31314,38DIN 933- on request
K0871.08X30steel8.8bright (black)M8305,31314,38DIN 933- on request
K0871.08X35steel8.8bright (black)M8355,31314,38DIN 933- on request
K0871.08X40steel8.8bright (black)M8405,31314,38DIN 933- on request
K0871.08X45steel8.8bright (black)M8455,31314,38DIN 933- on request
K0871.08X50steel8.8bright (black)M8505,31314,38DIN 933- on request
K0871.08X60steel8.8bright (black)M8605,31314,38DIN 933- on request
K0871.08X70steel8.8bright (black)M8705,31314,38DIN 933- on request
K0871.08X80steel8.8bright (black)M8805,31314,38DIN 933- on request
K0871.08X90steel8.8bright (black)M8905,31314,38DIN 933- on request
K0871.08X100steel8.8bright (black)M81005,31314,38DIN 933- on request
K0871.10X16steel8.8bright (black)M10166,41718,9DIN 933- on request
K0871.10X18steel8.8bright (black)M10186,41718,9DIN 933- on request
K0871.10X20steel8.8bright (black)M10206,41718,9DIN 933- on request
K0871.10X25steel8.8bright (black)M10256,41718,9DIN 933- on request
K0871.10X30steel8.8bright (black)M10306,41718,9DIN 933- on request
K0871.10X35steel8.8bright (black)M10356,41718,9DIN 933- on request
K0871.10X40steel8.8bright (black)M10406,41718,9DIN 933- on request
K0871.10X45steel8.8bright (black)M10456,41718,9DIN 933- on request
K0871.10X50steel8.8bright (black)M10506,41718,9DIN 933- on request
K0871.10X60steel8.8bright (black)M10606,41718,9DIN 933- on request
K0871.10X70steel8.8bright (black)M10706,41718,9DIN 933- on request
K0871.10X80steel8.8bright (black)M10806,41718,9DIN 933- on request
K0871.10X90steel8.8bright (black)M10906,41718,9DIN 933- on request
K0871.10X100steel8.8bright (black)M101006,41718,9DIN 933- on request
K0871.12X20steel8.8bright (black)M12207,51921,1DIN 933- on request
K0871.12X25steel8.8bright (black)M12257,51921,1DIN 933- on request
K0871.12X30steel8.8bright (black)M12307,51921,1DIN 933- on request
K0871.12X35steel8.8bright (black)M12357,51921,1DIN 933- on request
K0871.12X40steel8.8bright (black)M12407,51921,1DIN 933- on request
K0871.12X45steel8.8bright (black)M12457,51921,1DIN 933- on request
K0871.12X50steel8.8bright (black)M12507,51921,1DIN 933- on request
K0871.12X60steel8.8bright (black)M12607,51921,1DIN 933- on request
K0871.12X70steel8.8bright (black)M12707,51921,1DIN 933- on request
K0871.12X80steel8.8bright (black)M12807,51921,1DIN 933- on request
K0871.12X90steel8.8bright (black)M12907,51921,1DIN 933- on request
K0871.12X100steel8.8bright (black)M121007,51921,1DIN 933- on request
K0871.12X110steel8.8bright (black)M121107,51921,1DIN 933- on request
K0871.12X120steel8.8bright (black)M121207,51921,1DIN 933- on request
K0871.14X30steel8.8bright (black)M14308,82224,49DIN 933- on request
K0871.14X35steel8.8bright (black)M14358,82224,49DIN 933- on request
K0871.14X40steel8.8bright (black)M14408,82224,49DIN 933- on request
K0871.14X45steel8.8bright (black)M14458,82224,49DIN 933- on request
K0871.14X50steel8.8bright (black)M14508,82224,49DIN 933- on request
K0871.14X60steel8.8bright (black)M14608,82224,49DIN 933- on request
K0871.14X70steel8.8bright (black)M14708,82224,49DIN 933- on request
K0871.14X80steel8.8bright (black)M14808,82224,49DIN 933- on request
K0871.14X90steel8.8bright (black)M14908,82224,49DIN 933- on request
K0871.14X100steel8.8bright (black)M141008,82224,49DIN 933- on request
K0871.14X110steel8.8bright (black)M141108,82224,49DIN 933- on request
K0871.14X120steel8.8bright (black)M141208,82224,49DIN 933- on request
K0871.16X30steel8.8bright (black)M1630102426,75DIN 933- on request
K0871.16X35steel8.8bright (black)M1635102426,75DIN 933- on request
K0871.16X40steel8.8bright (black)M1640102426,75DIN 933- on request
K0871.16X45steel8.8bright (black)M1645102426,75DIN 933- on request
K0871.16X50steel8.8bright (black)M1650102426,75DIN 933- on request
K0871.16X60steel8.8bright (black)M1660102426,75DIN 933- on request
K0871.16X70steel8.8bright (black)M1670102426,75DIN 933- on request
K0871.16X80steel8.8bright (black)M1680102426,75DIN 933- on request
K0871.16X90steel8.8bright (black)M1690102426,75DIN 933- on request
K0871.16X100steel8.8bright (black)M16100102426,75DIN 933- on request
K0871.16X110steel8.8bright (black)M16110102426,75DIN 933- on request
K0871.16X120steel8.8bright (black)M16120102426,75DIN 933- on request
K0871.20X40steel8.8bright (black)M204012,53033,53DIN 933- on request
K0871.20X45steel8.8bright (black)M204512,53033,53DIN 933- on request
K0871.20X50steel8.8bright (black)M205012,53033,53DIN 933- on request
K0871.20X60steel8.8bright (black)M206012,53033,53DIN 933- on request
K0871.20X70steel8.8bright (black)M207012,53033,53DIN 933- on request
K0871.20X80steel8.8bright (black)M208012,53033,53DIN 933- on request
K0871.20X90steel8.8bright (black)M209012,53033,53DIN 933- on request
K0871.20X100steel8.8bright (black)M2010012,53033,53DIN 933- on request
K0871.20X110steel8.8bright (black)M2011012,53033,53DIN 933- on request
K0871.20X120steel8.8bright (black)M2012012,53033,53DIN 933- on request
K0871.404X10steel8.8galvanisedM4102,877,66DIN 933- on request
K0871.404X12steel8.8galvanisedM4122,877,66DIN 933- on request
K0871.404X16steel8.8galvanisedM4162,877,66DIN 933- on request
K0871.404X18steel8.8galvanisedM4182,877,66DIN 933- on request
K0871.404X20steel8.8galvanisedM4202,877,66DIN 933- on request
K0871.404X25steel8.8galvanisedM4252,877,66DIN 933- on request
K0871.405X10steel8.8galvanisedM5103,588,79DIN 933- on request
K0871.405X12steel8.8galvanisedM5123,588,79DIN 933- on request
K0871.405X16steel8.8galvanisedM5163,588,79DIN 933- on request
K0871.405X18steel8.8galvanisedM5183,588,79DIN 933- on request
K0871.405X20steel8.8galvanisedM5203,588,79DIN 933- on request
K0871.405X25steel8.8galvanisedM5253,588,79DIN 933- on request
K0871.405X30steel8.8galvanisedM5303,588,79DIN 933- on request
K0871.405X35steel8.8galvanisedM5353,588,79DIN 933- on request
K0871.405X40steel8.8galvanisedM5403,588,79DIN 933- on request
K0871.406X10steel8.8galvanisedM61041011,05DIN 933- on request
K0871.406X12steel8.8galvanisedM61241011,05DIN 933- on request
K0871.406X16steel8.8galvanisedM61641011,05DIN 933- on request
K0871.406X18steel8.8galvanisedM61841011,05DIN 933- on request
K0871.406X20steel8.8galvanisedM62041011,05DIN 933- on request
K0871.406X25steel8.8galvanisedM62541011,05DIN 933- on request
K0871.406X30steel8.8galvanisedM63041011,05DIN 933- on request
K0871.406X35steel8.8galvanisedM63541011,05DIN 933- on request
K0871.406X40steel8.8galvanisedM64041011,05DIN 933- on request
K0871.406X45steel8.8galvanisedM64541011,05DIN 933- on request
K0871.406X50steel8.8galvanisedM65041011,05DIN 933- on request
K0871.406X55steel8.8galvanisedM65541011,05DIN 933- on request
K0871.406X60steel8.8galvanisedM66041011,05DIN 933- on request
K0871.408X16steel8.8galvanisedM8165,31314,38DIN 933- on request
K0871.408X18steel8.8galvanisedM8185,31314,38DIN 933- on request
K0871.408X20steel8.8galvanisedM8205,31314,38DIN 933- on request
K0871.408X25steel8.8galvanisedM8255,31314,38DIN 933- on request
K0871.408X30steel8.8galvanisedM8305,31314,38DIN 933- on request
K0871.408X35steel8.8galvanisedM8355,31314,38DIN 933- on request
K0871.408X40steel8.8galvanisedM8405,31314,38DIN 933- on request
K0871.408X45steel8.8galvanisedM8455,31314,38DIN 933- on request
K0871.408X50steel8.8galvanisedM8505,31314,38DIN 933- on request
K0871.408X60steel8.8galvanisedM8605,31314,38DIN 933- on request
K0871.408X70steel8.8galvanisedM8705,31314,38DIN 933- on request
K0871.408X80steel8.8galvanisedM8805,31314,38DIN 933- on request
K0871.408X90steel8.8galvanisedM8905,31314,38DIN 933- on request
K0871.408X100steel8.8galvanisedM81005,31314,38DIN 933- on request
K0871.410X16steel8.8galvanisedM10166,41718,9DIN 933- on request
K0871.410X18steel8.8galvanisedM10186,41718,9DIN 933- on request
K0871.410X20steel8.8galvanisedM10206,41718,9DIN 933- on request
K0871.410X25steel8.8galvanisedM10256,41718,9DIN 933- on request
K0871.410X30steel8.8galvanisedM10306,41718,9DIN 933- on request
K0871.410X35steel8.8galvanisedM10356,41718,9DIN 933- on request
K0871.410X40steel8.8galvanisedM10406,41718,9DIN 933- on request
K0871.410X45steel8.8galvanisedM10456,41718,9DIN 933- on request
K0871.410X50steel8.8galvanisedM10506,41718,9DIN 933- on request
K0871.410X60steel8.8galvanisedM10606,41718,9DIN 933- on request
K0871.410X70steel8.8galvanisedM10706,41718,9DIN 933- on request
K0871.410X80steel8.8galvanisedM10806,41718,9DIN 933- on request
K0871.410X90steel8.8galvanisedM10906,41718,9DIN 933- on request
K0871.410X100steel8.8galvanisedM101006,41718,9DIN 933- on request
K0871.412X20steel8.8galvanisedM12207,51921,1DIN 933- on request
K0871.412X25steel8.8galvanisedM12257,51921,1DIN 933- on request
K0871.412X30steel8.8galvanisedM12307,51921,1DIN 933- on request
K0871.412X35steel8.8galvanisedM12357,51921,1DIN 933- on request
K0871.412X40steel8.8galvanisedM12407,51921,1DIN 933- on request
K0871.412X45steel8.8galvanisedM12457,51921,1DIN 933- on request
K0871.412X50steel8.8galvanisedM12507,51921,1DIN 933- on request
K0871.412X60steel8.8galvanisedM12607,51921,1DIN 933- on request
K0871.412X70steel8.8galvanisedM12707,51921,1DIN 933- on request
K0871.412X80steel8.8galvanisedM12807,51921,1DIN 933- on request
K0871.412X90steel8.8galvanisedM12907,51921,1DIN 933- on request
K0871.412X100steel8.8galvanisedM121007,51921,1DIN 933- on request
K0871.412X110steel8.8galvanisedM121107,51921,1DIN 933- on request
K0871.412X120steel8.8galvanisedM121207,51921,1DIN 933- on request
K0871.414X30steel8.8galvanisedM14308,82224,49DIN 933- on request
K0871.414X35steel8.8galvanisedM14358,82224,49DIN 933- on request
K0871.414X40steel8.8galvanisedM14408,82224,49DIN 933- on request
K0871.414X45steel8.8galvanisedM14458,82224,49DIN 933- on request
K0871.414X50steel8.8galvanisedM14508,82224,49DIN 933- on request
K0871.414X60steel8.8galvanisedM14608,82224,49DIN 933- on request
K0871.414X70steel8.8galvanisedM14708,82224,49DIN 933- on request
K0871.414X80steel8.8galvanisedM14808,82224,49DIN 933- on request
K0871.414X90steel8.8galvanisedM14908,82224,49DIN 933- on request
K0871.414X100steel8.8galvanisedM141008,82224,49DIN 933- on request
K0871.414X110steel8.8galvanisedM141108,82224,49DIN 933- on request
K0871.414X120steel8.8galvanisedM141208,82224,49DIN 933- on request
K0871.416X30steel8.8galvanisedM1630102426,75DIN 933- on request
K0871.416X35steel8.8galvanisedM1635102426,75DIN 933- on request
K0871.416X40steel8.8galvanisedM1640102426,75DIN 933- on request
K0871.416X45steel8.8galvanisedM1645102426,75DIN 933- on request
K0871.416X50steel8.8galvanisedM1650102426,75DIN 933- on request
K0871.416X60steel8.8galvanisedM1660102426,75DIN 933- on request
K0871.416X70steel8.8galvanisedM1670102426,75DIN 933- on request
K0871.416X80steel8.8galvanisedM1680102426,75DIN 933- on request
K0871.416X90steel8.8galvanisedM1690102426,75DIN 933- on request
K0871.416X100steel8.8galvanisedM16100102426,75DIN 933- on request
K0871.416X110steel8.8galvanisedM16110102426,75DIN 933- on request
K0871.416X120steel8.8galvanisedM16120102426,75DIN 933- on request
K0871.420X40steel8.8galvanisedM204012,53033,53DIN 933- on request
K0871.420X45steel8.8galvanisedM204512,53033,53DIN 933- on request
K0871.420X50steel8.8galvanisedM205012,53033,53DIN 933- on request
K0871.420X60steel8.8galvanisedM206012,53033,53DIN 933- on request
K0871.420X70steel8.8galvanisedM207012,53033,53DIN 933- on request
K0871.420X80steel8.8galvanisedM208012,53033,53DIN 933- on request
K0871.420X90steel8.8galvanisedM209012,53033,53DIN 933- on request
K0871.420X100steel8.8galvanisedM2010012,53033,53DIN 933- on request
K0871.420X110steel8.8galvanisedM2011012,53033,53DIN 933- on request
K0871.420X120steel8.8galvanisedM2012012,53033,53DIN 933- on request
K0871.306X10steel10.9bright (black)M61041011,05DIN 933- on request
K0871.306X12steel10.9bright (black)M61241011,05DIN 933- on request
K0871.306X16steel10.9bright (black)M61641011,05DIN 933- on request
K0871.306X18steel10.9bright (black)M61841011,05DIN 933- on request
K0871.306X20steel10.9bright (black)M62041011,05DIN 933- on request
K0871.306X25steel10.9bright (black)M62541011,05DIN 933- on request
K0871.306X30steel10.9bright (black)M63041011,05DIN 933- on request
K0871.306X35steel10.9bright (black)M63541011,05DIN 933- on request
K0871.306X40steel10.9bright (black)M64041011,05DIN 933- on request
K0871.306X45steel10.9bright (black)M64541011,05DIN 933- on request
K0871.306X50steel10.9bright (black)M65041011,05DIN 933- on request
K0871.306X55steel10.9bright (black)M65541011,05DIN 933- on request
K0871.306X60steel10.9bright (black)M66041011,05DIN 933- on request
K0871.308X16steel10.9bright (black)M8165,31314,38DIN 933- on request
K0871.308X18steel10.9bright (black)M8185,31314,38DIN 933- on request
K0871.308X20steel10.9bright (black)M8205,31314,38DIN 933- on request
K0871.308X25steel10.9bright (black)M8255,31314,38DIN 933- on request
K0871.308X30steel10.9bright (black)M8305,31314,38DIN 933- on request
K0871.308X35steel10.9bright (black)M8355,31314,38DIN 933- on request
K0871.308X40steel10.9bright (black)M8405,31314,38DIN 933- on request
K0871.308X45steel10.9bright (black)M8455,31314,38DIN 933- on request
K0871.308X50steel10.9bright (black)M8505,31314,38DIN 933- on request
K0871.308X60steel10.9bright (black)M8605,31314,38DIN 933- on request
K0871.308X70steel10.9bright (black)M8705,31314,38DIN 933- on request
K0871.308X80steel10.9bright (black)M8805,31314,38DIN 933- on request
K0871.308X90steel10.9bright (black)M8905,31314,38DIN 933- on request
K0871.308X100steel10.9bright (black)M81005,31314,38DIN 933- on request
K0871.310X16steel10.9bright (black)M10166,41718,9DIN 933- on request
K0871.310X18steel10.9bright (black)M10186,41718,9DIN 933- on request
K0871.310X20steel10.9bright (black)M10206,41718,9DIN 933- on request
K0871.310X25steel10.9bright (black)M10256,41718,9DIN 933- on request
K0871.310X30steel10.9bright (black)M10306,41718,9DIN 933- on request
K0871.310X35steel10.9bright (black)M10356,41718,9DIN 933- on request
K0871.310X40steel10.9bright (black)M10406,41718,9DIN 933- on request
K0871.310X45steel10.9bright (black)M10456,41718,9DIN 933- on request
K0871.310X50steel10.9bright (black)M10506,41718,9DIN 933- on request
K0871.310X60steel10.9bright (black)M10606,41718,9DIN 933- on request
K0871.310X70steel10.9bright (black)M10706,41718,9DIN 933- on request
K0871.310X80steel10.9bright (black)M10806,41718,9DIN 933- on request
K0871.310X90steel10.9bright (black)M10906,41718,9DIN 933- on request
K0871.310X100steel10.9bright (black)M101006,41718,9DIN 933- on request
K0871.312X20steel10.9bright (black)M12207,51921,1DIN 933- on request
K0871.312X25steel10.9bright (black)M12257,51921,1DIN 933- on request
K0871.312X30steel10.9bright (black)M12307,51921,1DIN 933- on request
K0871.312X35steel10.9bright (black)M12357,51921,1DIN 933- on request
K0871.312X40steel10.9bright (black)M12407,51921,1DIN 933- on request
K0871.312X45steel10.9bright (black)M12457,51921,1DIN 933- on request
K0871.312X50steel10.9bright (black)M12507,51921,1DIN 933- on request
K0871.312X60steel10.9bright (black)M12607,51921,1DIN 933- on request
K0871.312X70steel10.9bright (black)M12707,51921,1DIN 933- on request
K0871.312X80steel10.9bright (black)M12807,51921,1DIN 933- on request
K0871.312X90steel10.9bright (black)M12907,51921,1DIN 933- on request
K0871.312X100steel10.9bright (black)M121007,51921,1DIN 933- on request
K0871.312X110steel10.9bright (black)M121107,51921,1DIN 933- on request
K0871.312X120steel10.9bright (black)M121207,51921,1DIN 933- on request
K0871.316X30steel10.9bright (black)M1630102426,75DIN 933- on request
K0871.316X35steel10.9bright (black)M1635102426,75DIN 933- on request
K0871.316X40steel10.9bright (black)M1640102426,75DIN 933- on request
K0871.316X45steel10.9bright (black)M1645102426,75DIN 933- on request
K0871.316X50steel10.9bright (black)M1650102426,75DIN 933- on request
K0871.316X60steel10.9bright (black)M1660102426,75DIN 933- on request
K0871.316X70steel10.9bright (black)M1670102426,75DIN 933- on request
K0871.316X80steel10.9bright (black)M1680102426,75DIN 933- on request
K0871.316X90steel10.9bright (black)M1690102426,75DIN 933- on request
K0871.316X100steel10.9bright (black)M16100102426,75DIN 933- on request
K0871.316X110steel10.9bright (black)M16110102426,75DIN 933- on request
K0871.316X120steel10.9bright (black)M16120102426,75DIN 933- on request
K0871.320X40steel10.9bright (black)M204012,53033,53DIN 933- on request
K0871.320X45steel10.9bright (black)M204512,53033,53DIN 933- on request
K0871.320X50steel10.9bright (black)M205012,53033,53DIN 933- on request
K0871.320X60steel10.9bright (black)M206012,53033,53DIN 933- on request
K0871.320X70steel10.9bright (black)M207012,53033,53DIN 933- on request
K0871.320X80steel10.9bright (black)M208012,53033,53DIN 933- on request
K0871.320X90steel10.9bright (black)M209012,53033,53DIN 933- on request
K0871.320X100steel10.9bright (black)M2010012,53033,53DIN 933- on request
K0871.320X110steel10.9bright (black)M2011012,53033,53DIN 933- on request
K0871.320X120steel10.9bright (black)M2012012,53033,53DIN 933- on request
K0871.506X10steel10.9galvanisedM61041011,05DIN 933- on request
K0871.506X12steel10.9galvanisedM61241011,05DIN 933- on request
K0871.506X16steel10.9galvanisedM61641011,05DIN 933- on request
K0871.506X18steel10.9galvanisedM61841011,05DIN 933- on request
K0871.506X20steel10.9galvanisedM62041011,05DIN 933- on request
K0871.506X25steel10.9galvanisedM62541011,05DIN 933- on request
K0871.506X30steel10.9galvanisedM63041011,05DIN 933- on request
K0871.506X35steel10.9galvanisedM63541011,05DIN 933- on request
K0871.506X40steel10.9galvanisedM64041011,05DIN 933- on request
K0871.506X45steel10.9galvanisedM64541011,05DIN 933- on request
K0871.506X50steel10.9galvanisedM65041011,05DIN 933- on request
K0871.506X55steel10.9galvanisedM65541011,05DIN 933- on request
K0871.506X60steel10.9galvanisedM66041011,05DIN 933- on request
K0871.508X16steel10.9galvanisedM8165,31314,38DIN 933- on request
K0871.508X18steel10.9galvanisedM8185,31314,38DIN 933- on request
K0871.508X20steel10.9galvanisedM8205,31314,38DIN 933- on request
K0871.508X25steel10.9galvanisedM8255,31314,38DIN 933- on request
K0871.508X30steel10.9galvanisedM8305,31314,38DIN 933- on request
K0871.508X35steel10.9galvanisedM8355,31314,38DIN 933- on request
K0871.508X40steel10.9galvanisedM8405,31314,38DIN 933- on request
K0871.508X45steel10.9galvanisedM8455,31314,38DIN 933- on request
K0871.508X50steel10.9galvanisedM8505,31314,38DIN 933- on request
K0871.508X60steel10.9galvanisedM8605,31314,38DIN 933- on request
K0871.508X70steel10.9galvanisedM8705,31314,38DIN 933- on request
K0871.508X80steel10.9galvanisedM8805,31314,38DIN 933- on request
K0871.508X90steel10.9galvanisedM8905,31314,38DIN 933- on request
K0871.508X100steel10.9galvanisedM81005,31314,38DIN 933- on request
K0871.510X16steel10.9galvanisedM10166,41718,9DIN 933- on request
K0871.510X20steel10.9galvanisedM10206,41718,9DIN 933- on request
K0871.510X25steel10.9galvanisedM10256,41718,9DIN 933- on request
K0871.510X30steel10.9galvanisedM10306,41718,9DIN 933- on request
K0871.510X35steel10.9galvanisedM10356,41718,9DIN 933- on request
K0871.510X40steel10.9galvanisedM10406,41718,9DIN 933- on request
K0871.510X45steel10.9galvanisedM10456,41718,9DIN 933- on request
K0871.510X50steel10.9galvanisedM10506,41718,9DIN 933- on request
K0871.510X60steel10.9galvanisedM10606,41718,9DIN 933- on request
K0871.510X70steel10.9galvanisedM10706,41718,9DIN 933- on request
K0871.510X80steel10.9galvanisedM10806,41718,9DIN 933- on request
K0871.510X90steel10.9galvanisedM10906,41718,9DIN 933- on request
K0871.510X100steel10.9galvanisedM101006,41718,9DIN 933- on request
K0871.512X20steel10.9galvanisedM12207,51921,1DIN 933- on request
K0871.512X25steel10.9galvanisedM12257,51921,1DIN 933- on request
K0871.512X30steel10.9galvanisedM12307,51921,1DIN 933- on request
K0871.512X35steel10.9galvanisedM12357,51921,1DIN 933- on request
K0871.512X40steel10.9galvanisedM12407,51921,1DIN 933- on request
K0871.512X45steel10.9galvanisedM12457,51921,1DIN 933- on request
K0871.512X50steel10.9galvanisedM12507,51921,1DIN 933- on request
K0871.512X60steel10.9galvanisedM12607,51921,1DIN 933- on request
K0871.512X70steel10.9galvanisedM12707,51921,1DIN 933- on request
K0871.512X80steel10.9galvanisedM12807,51921,1DIN 933- on request
K0871.512X90steel10.9galvanisedM12907,51921,1DIN 933- on request
K0871.512X100steel10.9galvanisedM121007,51921,1DIN 933- on request
K0871.512X110steel10.9galvanisedM121107,51921,1DIN 933- on request
K0871.512X120steel10.9galvanisedM121207,51921,1DIN 933- on request
K0871.516X30steel10.9galvanisedM1630102426,75DIN 933- on request
K0871.516X35steel10.9galvanisedM1635102426,75DIN 933- on request
K0871.516X40steel10.9galvanisedM1640102426,75DIN 933- on request
K0871.516X45steel10.9galvanisedM1645102426,75DIN 933- on request
K0871.516X50steel10.9galvanisedM1650102426,75DIN 933- on request
K0871.516X60steel10.9galvanisedM1660102426,75DIN 933- on request
K0871.516X70steel10.9galvanisedM1670102426,75DIN 933- on request
K0871.516X80steel10.9galvanisedM1680102426,75DIN 933- on request
K0871.516X90steel10.9galvanisedM1690102426,75DIN 933- on request
K0871.516X100steel10.9galvanisedM16100102426,75DIN 933- on request
K0871.516X110steel10.9galvanisedM16110102426,75DIN 933- on request
K0871.516X120steel10.9galvanisedM16120102426,75DIN 933- on request
K0871.520X40steel10.9galvanisedM204012,53033,53DIN 933- on request
K0871.520X45steel10.9galvanisedM204512,53033,53DIN 933- on request
K0871.520X50steel10.9galvanisedM205012,53033,53DIN 933- on request
K0871.520X60steel10.9galvanisedM206012,53033,53DIN 933- on request
K0871.520X70steel10.9galvanisedM207012,53033,53DIN 933- on request
K0871.520X80steel10.9galvanisedM208012,53033,53DIN 933- on request
K0871.520X90steel10.9galvanisedM209012,53033,53DIN 933- on request
K0871.520X100steel10.9galvanisedM2010012,53033,53DIN 933- on request
K0871.520X110steel10.9galvanisedM2011012,53033,53DIN 933- on request
K0871.520X120steel10.9galvanisedM2012012,53033,53DIN 933- on request
K0871.206X12steel12.9bright (black)M61241011,05DIN 933- on request
K0871.206X16steel12.9bright (black)M61641011,05DIN 933- on request
K0871.206X20steel12.9bright (black)M62041011,05DIN 933- on request
K0871.206X25steel12.9bright (black)M62541011,05DIN 933- on request
K0871.206X30steel12.9bright (black)M63041011,05DIN 933- on request
K0871.208X16steel12.9bright (black)M8165,31314,38DIN 933- on request
K0871.208X20steel12.9bright (black)M8205,31314,38DIN 933- on request
K0871.208X25steel12.9bright (black)M8255,31314,38DIN 933- on request
K0871.208X30steel12.9bright (black)M8305,31314,38DIN 933- on request
K0871.208X35steel12.9bright (black)M8355,31314,38DIN 933- on request
K0871.208X40steel12.9bright (black)M8405,31314,38DIN 933- on request
K0871.208X45steel12.9bright (black)M8455,31314,38DIN 933- on request
K0871.208X50steel12.9bright (black)M8505,31314,38DIN 933- on request
K0871.208X60steel12.9bright (black)M8605,31314,38DIN 933- on request
K0871.210X20steel12.9bright (black)M10206,41718,9DIN 933- on request
K0871.210X25steel12.9bright (black)M10256,41718,9DIN 933- on request
K0871.210X30steel12.9bright (black)M10306,41718,9DIN 933- on request
K0871.210X35steel12.9bright (black)M10356,41718,9DIN 933- on request
K0871.210X40steel12.9bright (black)M10406,41718,9DIN 933- on request
K0871.210X45steel12.9bright (black)M10456,41718,9DIN 933- on request
K0871.210X50steel12.9bright (black)M10506,41718,9DIN 933- on request
K0871.210X60steel12.9bright (black)M10606,41718,9DIN 933- on request
K0871.212X25steel12.9bright (black)M12257,51921,1DIN 933- on request
K0871.212X30steel12.9bright (black)M12307,51921,1DIN 933- on request
K0871.212X35steel12.9bright (black)M12357,51921,1DIN 933- on request
K0871.212X40steel12.9bright (black)M12407,51921,1DIN 933- on request
K0871.212X45steel12.9bright (black)M12457,51921,1DIN 933- on request
K0871.212X50steel12.9bright (black)M12507,51921,1DIN 933- on request
K0871.212X60steel12.9bright (black)M12607,51921,1DIN 933- on request
K0871.216X30steel12.9bright (black)M1630102426,75DIN 933- on request
K0871.216X35steel12.9bright (black)M1635102426,75DIN 933- on request
K0871.216X40steel12.9bright (black)M1640102426,75DIN 933- on request
K0871.216X45steel12.9bright (black)M1645102426,75DIN 933- on request
K0871.216X50steel12.9bright (black)M1650102426,75DIN 933- on request
K0871.216X60steel12.9bright (black)M1660102426,75DIN 933- on request
K0871.216X70steel12.9bright (black)M1670102426,75DIN 933- on request
K0871.216X80steel12.9bright (black)M1680102426,75DIN 933- on request
K0871.216X90steel12.9bright (black)M1690102426,75DIN 933- on request
K0871.216X100steel12.9bright (black)M16100102426,75DIN 933- on request
K0871.220X40steel12.9bright (black)M204012,53033,53DIN 933- on request
K0871.220X45steel12.9bright (black)M204512,53033,53DIN 933- on request
K0871.220X50steel12.9bright (black)M205012,53033,53DIN 933- on request
K0871.220X60steel12.9bright (black)M206012,53033,53DIN 933- on request
K0871.220X70steel12.9bright (black)M207012,53033,53DIN 933- on request
K0871.220X80steel12.9bright (black)M208012,53033,53DIN 933- on request
K0871.220X90steel12.9bright (black)M209012,53033,53DIN 933- on request
K0871.220X100steel12.9bright (black)M2010012,53033,53DIN 933- on request

Hexagon head bolts DIN 933/ISO 4017, stainless steel

More information

Drawings

Hexagon head bolts DIN 933/ISO 4017, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LKSWEDINISOCADAcc.PriceOrder
K0871.104X10stainless steel A270brightM4102,877,66DIN 933- on request
K0871.104X12stainless steel A270brightM4122,877,66DIN 933- on request
K0871.104X16stainless steel A270brightM4162,877,66DIN 933- on request
K0871.104X18stainless steel A270brightM4182,877,66DIN 933- on request
K0871.104X20stainless steel A270brightM4202,877,66DIN 933- on request
K0871.104X25stainless steel A270brightM4252,877,66DIN 933- on request
K0871.105X10stainless steel A270brightM5103,588,79DIN 933- on request
K0871.105X12stainless steel A270brightM5123,588,79DIN 933- on request
K0871.105X16stainless steel A270brightM5163,588,79DIN 933- on request
K0871.105X18stainless steel A270brightM5183,588,79DIN 933- on request
K0871.105X20stainless steel A270brightM5203,588,79DIN 933- on request
K0871.105X25stainless steel A270brightM5253,588,79DIN 933- on request
K0871.105X30stainless steel A270brightM5303,588,79DIN 933- on request
K0871.105X35stainless steel A270brightM5353,588,79DIN 933- on request
K0871.105X40stainless steel A270brightM5403,588,79DIN 933- on request
K0871.106X10stainless steel A270brightM61041011,05DIN 933- on request
K0871.106X12stainless steel A270brightM61241011,05DIN 933- on request
K0871.106X16stainless steel A270brightM61641011,05DIN 933- on request
K0871.106X18stainless steel A270brightM61841011,05DIN 933- on request
K0871.106X20stainless steel A270brightM62041011,05DIN 933- on request
K0871.106X25stainless steel A270brightM62541011,05DIN 933- on request
K0871.106X30stainless steel A270brightM63041011,05DIN 933- on request
K0871.106X35stainless steel A270brightM63541011,05DIN 933- on request
K0871.106X40stainless steel A270brightM64041011,05DIN 933- on request
K0871.106X45stainless steel A270brightM64541011,05DIN 933- on request
K0871.106X50stainless steel A270brightM65041011,05DIN 933- on request
K0871.106X55stainless steel A270brightM65541011,05DIN 933- on request
K0871.106X60stainless steel A270brightM66041011,05DIN 933- on request
K0871.108X16stainless steel A270brightM8165,31314,38DIN 933- on request
K0871.108X18stainless steel A270brightM8185,31314,38DIN 933- on request
K0871.108X20stainless steel A270brightM8205,31314,38DIN 933- on request
K0871.108X25stainless steel A270brightM8255,31314,38DIN 933- on request
K0871.108X30stainless steel A270brightM8305,31314,38DIN 933- on request
K0871.108X35stainless steel A270brightM8355,31314,38DIN 933- on request
K0871.108X40stainless steel A270brightM8405,31314,38DIN 933- on request
K0871.108X45stainless steel A270brightM8455,31314,38DIN 933- on request
K0871.108X50stainless steel A270brightM8505,31314,38DIN 933- on request
K0871.108X60stainless steel A270brightM8605,31314,38DIN 933- on request
K0871.108X70stainless steel A270brightM8705,31314,38DIN 933- on request
K0871.108X80stainless steel A270brightM8805,31314,38DIN 933- on request
K0871.108X90stainless steel A270brightM8905,31314,38DIN 933- on request
K0871.108X100stainless steel A270brightM81005,31314,38DIN 933- on request
K0871.110X16stainless steel A270brightM10166,41718,9DIN 933- on request
K0871.110X18stainless steel A270brightM10186,41718,9DIN 933- on request
K0871.110X20stainless steel A270brightM10206,41718,9DIN 933- on request
K0871.110X25stainless steel A270brightM10256,41718,9DIN 933- on request
K0871.110X30stainless steel A270brightM10306,41718,9DIN 933- on request
K0871.110X35stainless steel A270brightM10356,41718,9DIN 933- on request
K0871.110X40stainless steel A270brightM10406,41718,9DIN 933- on request
K0871.110X45stainless steel A270brightM10456,41718,9DIN 933- on request
K0871.110X50stainless steel A270brightM10506,41718,9DIN 933- on request
K0871.110X60stainless steel A270brightM10606,41718,9DIN 933- on request
K0871.110X70stainless steel A270brightM10706,41718,9DIN 933- on request
K0871.110X80stainless steel A270brightM10806,41718,9DIN 933- on request
K0871.110X90stainless steel A270brightM10906,41718,9DIN 933- on request
K0871.110X100stainless steel A270brightM101006,41718,9DIN 933- on request
K0871.112X20stainless steel A270brightM12207,51921,1DIN 933- on request
K0871.112X25stainless steel A270brightM12257,51921,1DIN 933- on request
K0871.112X30stainless steel A270brightM12307,51921,1DIN 933- on request
K0871.112X35stainless steel A270brightM12357,51921,1DIN 933- on request
K0871.112X40stainless steel A270brightM12407,51921,1DIN 933- on request
K0871.112X45stainless steel A270brightM12457,51921,1DIN 933- on request
K0871.112X50stainless steel A270brightM12507,51921,1DIN 933- on request
K0871.112X60stainless steel A270brightM12607,51921,1DIN 933- on request
K0871.112X70stainless steel A270brightM12707,51921,1DIN 933- on request
K0871.112X80stainless steel A270brightM12807,51921,1DIN 933- on request
K0871.112X90stainless steel A270brightM12907,51921,1DIN 933- on request
K0871.112X100stainless steel A270brightM121007,51921,1DIN 933- on request
K0871.112X110stainless steel A270brightM121107,51921,1DIN 933- on request
K0871.112X120stainless steel A270brightM121207,51921,1DIN 933- on request
K0871.116X30stainless steel A270brightM1630102426,75DIN 933- on request
K0871.116X35stainless steel A270brightM1635102426,75DIN 933- on request
K0871.116X40stainless steel A270brightM1640102426,75DIN 933- on request
K0871.116X45stainless steel A270brightM1645102426,75DIN 933- on request
K0871.116X50stainless steel A270brightM1650102426,75DIN 933- on request
K0871.116X60stainless steel A270brightM1660102426,75DIN 933- on request
K0871.116X70stainless steel A270brightM1670102426,75DIN 933- on request
K0871.116X80stainless steel A270brightM1680102426,75DIN 933- on request
K0871.116X90stainless steel A270brightM1690102426,75DIN 933- on request
K0871.116X100stainless steel A270brightM16100102426,75DIN 933- on request
K0871.116X110stainless steel A270brightM16110102426,75DIN 933- on request
K0871.116X120stainless steel A270brightM16120102426,75DIN 933- on request
K0871.120X40stainless steel A270brightM204012,53033,53DIN 933- on request
K0871.120X45stainless steel A270brightM204512,53033,53DIN 933- on request
K0871.120X50stainless steel A270brightM205012,53033,53DIN 933- on request
K0871.120X60stainless steel A270brightM206012,53033,53DIN 933- on request
K0871.120X70stainless steel A270brightM207012,53033,53DIN 933- on request
K0871.120X80stainless steel A270brightM208012,53033,53DIN 933- on request
K0871.120X90stainless steel A270brightM209012,53033,53DIN 933- on request
K0871.120X100stainless steel A270brightM2010012,53033,53DIN 933- on request
K0871.120X110stainless steel A270brightM2011012,53033,53DIN 933- on request
K0871.120X120stainless steel A270brightM2012012,53033,53DIN 933- on request
K0871.603X06stainless steel A470brightM3625,56,01DIN 933- on request
K0871.603X08stainless steel A470brightM3825,56,01DIN 933- on request
K0871.603X10stainless steel A470brightM31025,56,01DIN 933- on request
K0871.604X08stainless steel A470brightM482,877,66DIN 933- on request
K0871.604X10stainless steel A470brightM4102,877,66DIN 933- on request
K0871.604X12stainless steel A470brightM4122,877,66DIN 933- on request
K0871.604X16stainless steel A470brightM4162,877,66DIN 933- on request
K0871.604X18stainless steel A470brightM4182,877,66DIN 933- on request
K0871.604X20stainless steel A470brightM4202,877,66DIN 933- on request
K0871.604X25stainless steel A470brightM4252,877,66DIN 933- on request
K0871.605X10stainless steel A470brightM5103,588,79DIN 933- on request
K0871.605X12stainless steel A470brightM5123,588,79DIN 933- on request
K0871.605X16stainless steel A470brightM5163,588,79DIN 933- on request
K0871.605X18stainless steel A470brightM5183,588,79DIN 933- on request
K0871.605X20stainless steel A470brightM5203,588,79DIN 933- on request
K0871.605X25stainless steel A470brightM5253,588,79DIN 933- on request
K0871.605X30stainless steel A470brightM5303,588,79DIN 933- on request
K0871.605X35stainless steel A470brightM5353,588,79DIN 933- on request
K0871.605X40stainless steel A470brightM5403,588,79DIN 933- on request
K0871.606X10stainless steel A470brightM61041011,05DIN 933- on request
K0871.606X12stainless steel A470brightM61241011,05DIN 933- on request
K0871.606X16stainless steel A470brightM61641011,05DIN 933- on request
K0871.606X20stainless steel A470brightM62041011,05DIN 933- on request
K0871.606X25stainless steel A470brightM62541011,05DIN 933- on request
K0871.606X30stainless steel A470brightM63041011,05DIN 933- on request
K0871.606X35stainless steel A470brightM63541011,05DIN 933- on request
K0871.606X40stainless steel A470brightM64041011,05DIN 933- on request
K0871.606X45stainless steel A470brightM64541011,05DIN 933- on request
K0871.606X50stainless steel A470brightM65041011,05DIN 933- on request
K0871.606X55stainless steel A470brightM65541011,05DIN 933- on request
K0871.606X60stainless steel A470brightM66041011,05DIN 933- on request
K0871.608X16stainless steel A470brightM8165,31314,38DIN 933- on request
K0871.608X18stainless steel A470brightM8185,31314,38DIN 933- on request
K0871.608X20stainless steel A470brightM8205,31314,38DIN 933- on request
K0871.608X25stainless steel A470brightM8255,31314,38DIN 933- on request
K0871.608X30stainless steel A470brightM8305,31314,38DIN 933- on request
K0871.608X35stainless steel A470brightM8355,31314,38DIN 933- on request
K0871.608X40stainless steel A470brightM8405,31314,38DIN 933- on request
K0871.608X45stainless steel A470brightM8455,31314,38DIN 933- on request
K0871.608X50stainless steel A470brightM8505,31314,38DIN 933- on request
K0871.608X60stainless steel A470brightM8605,31314,38DIN 933- on request
K0871.608X70stainless steel A470brightM8705,31314,38DIN 933- on request
K0871.608X80stainless steel A470brightM8805,31314,38DIN 933- on request
K0871.608X90stainless steel A470brightM8905,31314,38DIN 933- on request
K0871.608X100stainless steel A470brightM81005,31314,38DIN 933- on request
K0871.610X16stainless steel A470brightM10166,41718,9DIN 933- on request
K0871.610X20stainless steel A470brightM10206,41718,9DIN 933- on request
K0871.610X25stainless steel A470brightM10256,41718,9DIN 933- on request
K0871.610X30stainless steel A470brightM10306,41718,9DIN 933- on request
K0871.610X35stainless steel A470brightM10356,41718,9DIN 933- on request
K0871.610X40stainless steel A470brightM10406,41718,9DIN 933- on request
K0871.610X45stainless steel A470brightM10456,41718,9DIN 933- on request
K0871.610X50stainless steel A470brightM10506,41718,9DIN 933- on request
K0871.610X60stainless steel A470brightM10606,41718,9DIN 933- on request
K0871.610X70stainless steel A470brightM10706,41718,9DIN 933- on request
K0871.610X80stainless steel A470brightM10806,41718,9DIN 933- on request
K0871.610X90stainless steel A470brightM10906,41718,9DIN 933- on request
K0871.610X100stainless steel A470brightM101006,41718,9DIN 933- on request
K0871.612X20stainless steel A470brightM12207,51921,1DIN 933- on request
K0871.612X25stainless steel A470brightM12257,51921,1DIN 933- on request
K0871.612X30stainless steel A470brightM12307,51921,1DIN 933- on request
K0871.612X35stainless steel A470brightM12357,51921,1DIN 933- on request
K0871.612X40stainless steel A470brightM12407,51921,1DIN 933- on request
K0871.612X45stainless steel A470brightM12457,51921,1DIN 933- on request
K0871.612X50stainless steel A470brightM12507,51921,1DIN 933- on request
K0871.612X60stainless steel A470brightM12607,51921,1DIN 933- on request
K0871.612X70stainless steel A470brightM12707,51921,1DIN 933- on request
K0871.612X80stainless steel A470brightM12807,51921,1DIN 933- on request
K0871.612X90stainless steel A470brightM12907,51921,1DIN 933- on request
K0871.612X100stainless steel A470brightM121007,51921,1DIN 933- on request
K0871.612X110stainless steel A470brightM121107,51921,1DIN 933- on request
K0871.612X120stainless steel A470brightM121207,51921,1DIN 933- on request
K0871.616X30stainless steel A470brightM1630102426,75DIN 933- on request
K0871.616X35stainless steel A470brightM1635102426,75DIN 933- on request
K0871.616X40stainless steel A470brightM1640102426,75DIN 933- on request
K0871.616X45stainless steel A470brightM1645102426,75DIN 933- on request
K0871.616X50stainless steel A470brightM1650102426,75DIN 933- on request
K0871.616X60stainless steel A470brightM1660102426,75DIN 933- on request
K0871.616X70stainless steel A470brightM1670102426,75DIN 933- on request
K0871.616X80stainless steel A470brightM1680102426,75DIN 933- on request
K0871.616X90stainless steel A470brightM1690102426,75DIN 933- on request
K0871.616X100stainless steel A470brightM16100102426,75DIN 933- on request
K0871.616X110stainless steel A470brightM16110102426,75DIN 933- on request
K0871.616X120stainless steel A470brightM16120102426,75DIN 933- on request
K0871.620X40stainless steel A470brightM204012,53033,53DIN 933- on request
K0871.620X45stainless steel A470brightM204512,53033,53DIN 933- on request
K0871.620X50stainless steel A470brightM205012,53033,53DIN 933- on request
K0871.620X60stainless steel A470brightM206012,53033,53DIN 933- on request
K0871.620X70stainless steel A470brightM207012,53033,53DIN 933- on request
K0871.620X80stainless steel A470brightM208012,53033,53DIN 933- on request
K0871.620X90stainless steel A470brightM209012,53033,53DIN 933- on request
K0871.620X100stainless steel A470brightM2010012,53033,53DIN 933- on request
K0871.620X110stainless steel A470brightM2011012,53033,53DIN 933- on request
K0871.620X120stainless steel A470brightM2012012,53033,53DIN 933- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33