Product groups
Heavy-duty washers
in steel or aluminium DIN 6340
K0867

Heavy-duty washers in steel or aluminium DIN 6340

go back

Item description/product images

DescriptionMaterial:Steel or EN AW-7022Version:Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0867_Datasheet_33880_Washers_for_clamps_DIN_6340--en 188 kB
 Overview of standards for fasteners 713 kB

Drawings

Heavy-duty washers
in steel or aluminium DIN 6340

Item selection/filter

Order No.Main
material
Form definitionD1D2

Hfor bolt

CADAcc.PriceOrder
K0867.06steel-6,4173M6 on request
K0867.08steel-8,4234M8 on request
K0867.10steel-10,5284M10 on request
K0867.12steel-13355M12 on request
K0867.14steel-15405M14 on request
K0867.22steel-23505,6M22 on request
K0867.16steel-17456M16 on request
K0867.18steel-19456M18 on request
K0867.20steel-21506M20 on request
K0867.24steel-25608M24 on request
K0867.30steel-316810M30 on request
K0867.36steel-388010M36 on request
K0867.206aluminiumturned6,4173M6 on request
K0867.208aluminiumturned8,4234M8 on request
K0867.210aluminiumturned10,5284M10 on request
K0867.212aluminiumturned13355M12 on request
K0867.214aluminiumturned15405M14 on request
K0867.216aluminiumturned17456M16 on request
K0867.218aluminiumturned19456M18 on request
K0867.220aluminiumturned21506M20 on request
K0867.222aluminiumturned23508M22 on request
K0867.224aluminiumturned25608M24 on request
K0867.230aluminiumturned316810M30 on request
K0867.236aluminiumturned388010M36 on request
K0867.306steelturned6,4173M6 on request
K0867.308steelturned8,4234M8 on request
K0867.310steelturned10,5284M10 on request
K0867.312steelturned13355M12 on request
K0867.314steelturned15405M14 on request
K0867.316steelturned17456M16 on request
K0867.318steelturned19456M18 on request
K0867.320steelturned21506M20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33