Product groups
Grub screws with flat point hexagon socket DIN EN ISO 4026
K0707

Grub screws with flat point hexagon socket DIN EN ISO 4026

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel (A 2).

Thread lock nylon.
Version:Steel class 45 H, black.
Stainless steel A2-70, bright.
Drawing reference:
L2 = approx. 2x thread pitch
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0707 Grub screws with flat point hexagon socket DIN EN ISO 4026 187 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings (total overview)

Grub screws with flat point hexagon socket DIN EN ISO 4026

Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock

More information

Drawings

Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock

Item selection/filter

Order No.Main
material
LD1D2SWCADAcc.PriceOrder
K0707.03X5steel5M321,5 on request
K0707.03X6steel6M321,5 on request
K0707.03X8steel8M321,5 on request
K0707.03X10steel10M321,5 on request
K0707.03X12steel12M321,5 on request
K0707.03X16steel16M321,5 on request
K0707.03X20steel20M321,5 on request
K0707.04X5steel5M42,52 on request
K0707.04X6steel6M42,52 on request
K0707.04X8steel8M42,52 on request
K0707.04X10steel10M42,52 on request
K0707.04X12steel12M42,52 on request
K0707.04X16steel16M42,52 on request
K0707.04X20steel20M42,52 on request
K0707.04X25steel25M42,52 on request
K0707.05X5steel5M53,52,5 on request
K0707.05X6steel6M53,52,5 on request
K0707.05X8steel8M53,52,5 on request
K0707.05X10steel10M53,52,5 on request
K0707.05X12steel12M53,52,5 on request
K0707.05X16steel16M53,52,5 on request
K0707.05X20steel20M53,52,5 on request
K0707.05X25steel25M53,52,5 on request
K0707.05X30steel30M53,52,5 on request
K0707.06X6steel6M643 on request
K0707.06X8steel8M643 on request
K0707.06X10steel10M643 on request
K0707.06X12steel12M643 on request
K0707.06X16steel16M643 on request
K0707.06X20steel20M643 on request
K0707.06X25steel25M643 on request
K0707.06X30steel30M643 on request
K0707.06X35steel35M643 on request
K0707.06X40steel40M643 on request
K0707.06X45steel45M643 on request
K0707.06X50steel50M643 on request
K0707.06X60steel60M643 on request
K0707.08X8steel8M85,54 on request
K0707.08X10steel10M85,54 on request
K0707.08X12steel12M85,54 on request
K0707.08X16steel16M85,54 on request
K0707.08X20steel20M85,54 on request
K0707.08X25steel25M85,54 on request
K0707.08X30steel30M85,54 on request
K0707.08X35steel35M85,54 on request
K0707.08X40steel40M85,54 on request
K0707.08X45steel45M85,54 on request
K0707.08X50steel50M85,54 on request
K0707.08X60steel60M85,54 on request
K0707.08X70steel70M85,54 on request
K0707.08X80steel80M85,54 on request
K0707.10X10steel10M1075 on request
K0707.10X12steel12M1075 on request
K0707.10X16steel16M1075 on request
K0707.10X20steel20M1075 on request
K0707.10X25steel25M1075 on request
K0707.10X30steel30M1075 on request
K0707.10X35steel35M1075 on request
K0707.10X40steel40M1075 on request
K0707.10X45steel45M1075 on request
K0707.10X50steel50M1075 on request
K0707.10X60steel60M1075 on request
K0707.10X70steel70M1075 on request
K0707.10X80steel80M1075 on request
K0707.10X90steel90M1075 on request
K0707.10X100steel100M1075 on request
K0707.103X5stainless steel5M321,5 on request
K0707.103X6stainless steel6M321,5 on request
K0707.103X8stainless steel8M321,5 on request
K0707.103X10stainless steel10M321,5 on request
K0707.103X12stainless steel12M321,5 on request
K0707.104X5stainless steel5M42,52 on request
K0707.104X6stainless steel6M42,52 on request
K0707.104X8stainless steel8M42,52 on request
K0707.104X10stainless steel10M42,52 on request
K0707.104X12stainless steel12M42,52 on request
K0707.104X16stainless steel16M42,52 on request
K0707.104X20stainless steel20M42,52 on request
K0707.105X5stainless steel5M53,52,5 on request
K0707.105X6stainless steel6M53,52,5 on request
K0707.105X8stainless steel8M53,52,5 on request
K0707.105X10stainless steel10M53,52,5 on request
K0707.105X12stainless steel12M53,52,5 on request
K0707.105X16stainless steel16M53,52,5 on request
K0707.105X20stainless steel20M53,52,5 on request
K0707.105X25stainless steel25M53,52,5 on request
K0707.105X30stainless steel30M53,52,5 on request
K0707.106X6stainless steel6M643 on request
K0707.106X8stainless steel8M643 on request
K0707.106X10stainless steel10M643 on request
K0707.106X12stainless steel12M643 on request
K0707.106X16stainless steel16M643 on request
K0707.106X20stainless steel20M643 on request
K0707.106X25stainless steel25M643 on request
K0707.106X30stainless steel30M643 on request
K0707.106X35stainless steel35M643 on request
K0707.106X40stainless steel40M643 on request
K0707.108X8stainless steel8M85,54 on request
K0707.108X10stainless steel10M85,54 on request
K0707.108X12stainless steel12M85,54 on request
K0707.108X16stainless steel16M85,54 on request
K0707.108X20stainless steel20M85,54 on request
K0707.108X25stainless steel25M85,54 on request
K0707.108X30stainless steel30M85,54 on request
K0707.108X35stainless steel35M85,54 on request
K0707.108X40stainless steel40M85,54 on request
K0707.108X45stainless steel45M85,54 on request
K0707.108X50stainless steel50M85,54 on request
K0707.110X10stainless steel10M1075 on request
K0707.110X12stainless steel12M1075 on request
K0707.110X16stainless steel16M1075 on request
K0707.110X20stainless steel20M1075 on request
K0707.110X25stainless steel25M1075 on request
K0707.110X30stainless steel30M1075 on request
K0707.110X35stainless steel35M1075 on request
K0707.110X40stainless steel40M1075 on request
K0707.110X45stainless steel45M1075 on request
K0707.110X50stainless steel50M1075 on request

Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock

More information

Drawings

Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock

Item selection/filter

Order No.Version 2Main
material
LL1D1

D2SWCADAcc.PriceOrder
K0707.203X5with thread locksteel52M321,5 on request
K0707.203X6with thread locksteel63M321,5 on request
K0707.203X8with thread locksteel84M321,5 on request
K0707.203X10with thread locksteel104M321,5 on request
K0707.203X12with thread locksteel124M321,5 on request
K0707.204X5with thread locksteel52M42,52 on request
K0707.204X6with thread locksteel62,5M42,52 on request
K0707.204X8with thread locksteel83,5M42,52 on request
K0707.204X10with thread locksteel105M42,52 on request
K0707.204X12with thread locksteel125M42,52 on request
K0707.204X16with thread locksteel165M42,52 on request
K0707.205X5with thread locksteel52M53,52,5 on request
K0707.205X6with thread locksteel63M53,52,5 on request
K0707.205X8with thread locksteel83,5M53,52,5 on request
K0707.205X10with thread locksteel103,5M53,52,5 on request
K0707.205X12with thread locksteel125M53,52,5 on request
K0707.205X16with thread locksteel166M53,52,5 on request
K0707.206X6with thread locksteel62,5M643 on request
K0707.206X8with thread locksteel83M643 on request
K0707.206X10with thread locksteel103,5M643 on request
K0707.206X12with thread locksteel125M643 on request
K0707.206X16with thread locksteel167M643 on request
K0707.206X20with thread locksteel207M643 on request
K0707.208X8with thread locksteel83M85,54 on request
K0707.208X10with thread locksteel103,5M85,54 on request
K0707.208X12with thread locksteel125M85,54 on request
K0707.208X16with thread locksteel168M85,54 on request
K0707.208X20with thread locksteel208M85,54 on request
K0707.210X10with thread locksteel105M1075 on request
K0707.210X12with thread locksteel125M1075 on request
K0707.210X16with thread locksteel169M1075 on request
K0707.210X20with thread locksteel209M1075 on request
K0707.303X5with thread lockstainless steel52M321,5 on request
K0707.303X6with thread lockstainless steel63M321,5 on request
K0707.303X8with thread lockstainless steel84M321,5 on request
K0707.303X10with thread lockstainless steel104M321,5 on request
K0707.303X12with thread lockstainless steel124M321,5 on request
K0707.304X5with thread lockstainless steel52M42,52 on request
K0707.304X6with thread lockstainless steel62,5M42,52 on request
K0707.304X8with thread lockstainless steel83,5M42,52 on request
K0707.304X10with thread lockstainless steel105M42,52 on request
K0707.304X12with thread lockstainless steel125M42,52 on request
K0707.304X16with thread lockstainless steel165M42,52 on request
K0707.305X5with thread lockstainless steel52M53,52,5 on request
K0707.305X6with thread lockstainless steel63M53,52,5 on request
K0707.305X8with thread lockstainless steel83,5M53,52,5 on request
K0707.305X10with thread lockstainless steel103,5M53,52,5 on request
K0707.305X12with thread lockstainless steel125M53,52,5 on request
K0707.305X16with thread lockstainless steel166M53,52,5 on request
K0707.306X6with thread lockstainless steel62,5M643 on request
K0707.306X8with thread lockstainless steel83M643 on request
K0707.306X10with thread lockstainless steel103,5M643 on request
K0707.306X12with thread lockstainless steel125M643 on request
K0707.306X16with thread lockstainless steel167M643 on request
K0707.308X8with thread lockstainless steel83M85,54 on request
K0707.306X20with thread lockstainless steel207M643 on request
K0707.308X10with thread lockstainless steel103,5M85,54 on request
K0707.308X12with thread lockstainless steel125M85,54 on request
K0707.308X16with thread lockstainless steel168M85,54 on request
K0707.308X20with thread lockstainless steel208M85,54 on request
K0707.310X10with thread lockstainless steel105M1075 on request
K0707.310X12with thread lockstainless steel125M1075 on request
K0707.310X16with thread lockstainless steel169M1075 on request
K0707.310X20with thread lockstainless steel209M1075 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33