Product groups
Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed
K0123_HV

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle high-gloss chromed.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_HV Clamping levers internal thread, steel parts stainless steel, high-gloss chromed 208 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.9036silverhigh-gloss chromed9M3681111,521,4411,924272227,76,412 on request
K0123.9046silverhigh-gloss chromed9M4681111,521,4411,924272227,76,412 on request
K0123.9056silverhigh-gloss chromed9M5681111,521,4411,924272227,76,412 on request
K0123.0036silverhigh-gloss chromed0M3910131424,5414,530333037716 on request
K0123.0046silverhigh-gloss chromed0M4910131424,5414,530333037716 on request
K0123.0056silverhigh-gloss chromed0M5910131424,5414,530333037716 on request
K0123.1046silverhigh-gloss chromed1M4910131424,5414,531344047716 on request
K0123.1056silverhigh-gloss chromed1M5910131424,5414,531344047716 on request
K0123.1066silverhigh-gloss chromed1M6910131424,5414,531344047716 on request
K0123.2066silverhigh-gloss chromed2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.2086silverhigh-gloss chromed2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.3086silverhigh-gloss chromed3M81416212237102454,558,580911122 on request
K0123.3106silverhigh-gloss chromed3M101416212237102454,558,580911122 on request
K0123.4106silverhigh-gloss chromed4M1017192727,54310276367,5951091324 on request
K0123.4126silverhigh-gloss chromed4M1217192727,54310276367,5951091324 on request
K0123.5126silverhigh-gloss chromed5M1223233132491231,57377,51101261526 on request
K0123.5166silverhigh-gloss chromed5M1623233132491231,57377,51101261526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33