Product groups
Clamping levers, steel, with external thread, ruby red, threaded insert, black oxidised steel
K0752

Clamping levers, steel, with external thread, ruby red, threaded...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
ruby red RAL 3003.

Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752 Clamping levers, steel with external thread, threaded pin black oxidised steel 237 kB

Drawings

Clamping levers, steel, with external thread, ruby red, threaded insert, black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.ColourSizeXD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0752.10527X10ruby red RAL30031M510131424,5414,53134404771610 on request
K0752.10527X15ruby red RAL30031M510131424,5414,53134404771615 on request
K0752.10527X20ruby red RAL30031M510131424,5414,53134404771620 on request
K0752.10527X25ruby red RAL30031M510131424,5414,53134404771625 on request
K0752.10527X30ruby red RAL30031M510131424,5414,53134404771630 on request
K0752.10527X35ruby red RAL30031M510131424,5414,53134404771635 on request
K0752.10527X40ruby red RAL30031M510131424,5414,53134404771640 on request
K0752.10527X45ruby red RAL30031M510131424,5414,53134404771645 on request
K0752.10527X50ruby red RAL30031M510131424,5414,53134404771650 on request
K0752.10627X10ruby red RAL30031M610131424,5414,53134404771610 on request
K0752.10627X15ruby red RAL30031M610131424,5414,53134404771615 on request
K0752.10627X20ruby red RAL30031M610131424,5414,53134404771620 on request
K0752.10627X25ruby red RAL30031M610131424,5414,53134404771625 on request
K0752.10627X30ruby red RAL30031M610131424,5414,53134404771630 on request
K0752.10627X35ruby red RAL30031M610131424,5414,53134404771635 on request
K0752.10627X40ruby red RAL30031M610131424,5414,53134404771640 on request
K0752.10627X45ruby red RAL30031M610131424,5414,53134404771645 on request
K0752.10627X50ruby red RAL30031M610131424,5414,53134404771650 on request
K0752.20627X15ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102015 on request
K0752.20627X20ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102020 on request
K0752.20627X25ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102025 on request
K0752.20627X30ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102030 on request
K0752.20627X35ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102035 on request
K0752.20627X40ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102040 on request
K0752.20627X45ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102045 on request
K0752.20627X50ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102050 on request
K0752.20627X55ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102055 on request
K0752.20627X60ruby red RAL30032M613,518,51928,56,517,542,545,56574,5102060 on request
K0752.20827X15ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102015 on request
K0752.20827X20ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102020 on request
K0752.20827X25ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102025 on request
K0752.20827X30ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102030 on request
K0752.20827X35ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102035 on request
K0752.20827X40ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102040 on request
K0752.20827X45ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102045 on request
K0752.20827X50ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102050 on request
K0752.20827X55ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102055 on request
K0752.20827X60ruby red RAL30032M813,518,51928,56,517,542,545,56574,5102060 on request
K0752.21027X15ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102015 on request
K0752.21027X20ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102020 on request
K0752.21027X25ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102025 on request
K0752.21027X30ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102030 on request
K0752.21027X35ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102035 on request
K0752.21027X40ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102040 on request
K0752.21027X45ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102045 on request
K0752.21027X50ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102050 on request
K0752.21027X55ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102055 on request
K0752.21027X60ruby red RAL30032M1013,518,51928,56,517,542,545,56574,5102060 on request
K0752.30827X15ruby red RAL30033M816212237102454,558,58091112215 on request
K0752.30827X20ruby red RAL30033M816212237102454,558,58091112220 on request
K0752.30827X25ruby red RAL30033M816212237102454,558,58091112225 on request
K0752.30827X30ruby red RAL30033M816212237102454,558,58091112230 on request
K0752.30827X35ruby red RAL30033M816212237102454,558,58091112235 on request
K0752.30827X40ruby red RAL30033M816212237102454,558,58091112240 on request
K0752.30827X45ruby red RAL30033M816212237102454,558,58091112245 on request
K0752.30827X50ruby red RAL30033M816212237102454,558,58091112250 on request
K0752.30827X55ruby red RAL30033M816212237102454,558,58091112255 on request
K0752.30827X60ruby red RAL30033M816212237102454,558,58091112260 on request
K0752.31027X15ruby red RAL30033M1016212237102454,558,58091112215 on request
K0752.31027X20ruby red RAL30033M1016212237102454,558,58091112220 on request
K0752.31027X25ruby red RAL30033M1016212237102454,558,58091112225 on request
K0752.31027X30ruby red RAL30033M1016212237102454,558,58091112230 on request
K0752.31027X35ruby red RAL30033M1016212237102454,558,58091112235 on request
K0752.31027X40ruby red RAL30033M1016212237102454,558,58091112240 on request
K0752.31027X45ruby red RAL30033M1016212237102454,558,58091112245 on request
K0752.31027X50ruby red RAL30033M1016212237102454,558,58091112250 on request
K0752.31027X55ruby red RAL30033M1016212237102454,558,58091112255 on request
K0752.31027X60ruby red RAL30033M1016212237102454,558,58091112260 on request
K0752.41027X20ruby red RAL30034M10192727,54310276367,595109132420 on request
K0752.41027X25ruby red RAL30034M10192727,54310276367,595109132425 on request
K0752.41027X30ruby red RAL30034M10192727,54310276367,595109132430 on request
K0752.41027X35ruby red RAL30034M10192727,54310276367,595109132435 on request
K0752.41027X40ruby red RAL30034M10192727,54310276367,595109132440 on request
K0752.41027X45ruby red RAL30034M10192727,54310276367,595109132445 on request
K0752.41027X50ruby red RAL30034M10192727,54310276367,595109132450 on request
K0752.41027X55ruby red RAL30034M10192727,54310276367,595109132455 on request
K0752.41027X60ruby red RAL30034M10192727,54310276367,595109132460 on request
K0752.41027X70ruby red RAL30034M10192727,54310276367,595109132470 on request
K0752.41027X80ruby red RAL30034M10192727,54310276367,595109132480 on request
K0752.41027X90ruby red RAL30034M10192727,54310276367,595109132490 on request
K0752.41227X20ruby red RAL30034M12192727,54310276367,595109132420 on request
K0752.41227X25ruby red RAL30034M12192727,54310276367,595109132425 on request
K0752.41227X30ruby red RAL30034M12192727,54310276367,595109132430 on request
K0752.41227X35ruby red RAL30034M12192727,54310276367,595109132435 on request
K0752.41227X40ruby red RAL30034M12192727,54310276367,595109132440 on request
K0752.41227X45ruby red RAL30034M12192727,54310276367,595109132445 on request
K0752.41227X50ruby red RAL30034M12192727,54310276367,595109132450 on request
K0752.41227X55ruby red RAL30034M12192727,54310276367,595109132455 on request
K0752.41227X60ruby red RAL30034M12192727,54310276367,595109132460 on request
K0752.41227X70ruby red RAL30034M12192727,54310276367,595109132470 on request
K0752.41227X80ruby red RAL30034M12192727,54310276367,595109132480 on request
K0752.41227X90ruby red RAL30034M12192727,54310276367,595109132490 on request
K0752.51227X25ruby red RAL30035M12233132491231,57377,5110126152625 on request
K0752.51227X30ruby red RAL30035M12233132491231,57377,5110126152630 on request
K0752.51227X35ruby red RAL30035M12233132491231,57377,5110126152635 on request
K0752.51227X40ruby red RAL30035M12233132491231,57377,5110126152640 on request
K0752.51227X45ruby red RAL30035M12233132491231,57377,5110126152645 on request
K0752.51227X50ruby red RAL30035M12233132491231,57377,5110126152650 on request
K0752.51227X55ruby red RAL30035M12233132491231,57377,5110126152655 on request
K0752.51227X60ruby red RAL30035M12233132491231,57377,5110126152660 on request
K0752.51227X70ruby red RAL30035M12233132491231,57377,5110126152670 on request
K0752.51227X80ruby red RAL30035M12233132491231,57377,5110126152680 on request
K0752.51227X90ruby red RAL30035M12233132491231,57377,5110126152690 on request
K0752.51627X25ruby red RAL30035M16233132491231,57377,5110126152625 on request
K0752.51627X30ruby red RAL30035M16233132491231,57377,5110126152630 on request
K0752.51627X35ruby red RAL30035M16233132491231,57377,5110126152635 on request
K0752.51627X40ruby red RAL30035M16233132491231,57377,5110126152640 on request
K0752.51627X45ruby red RAL30035M16233132491231,57377,5110126152645 on request
K0752.51627X50ruby red RAL30035M16233132491231,57377,5110126152650 on request
K0752.51627X55ruby red RAL30035M16233132491231,57377,5110126152655 on request
K0752.51627X60ruby red RAL30035M16233132491231,57377,5110126152660 on request
K0752.51627X70ruby red RAL30035M16233132491231,57377,5110126152670 on request
K0752.51627X80ruby red RAL30035M16233132491231,57377,5110126152680 on request
K0752.51627X90ruby red RAL30035M16233132491231,57377,5110126152690 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33