Product groups
Clamping levers, die-cast zinc, flat with internal thread, pure orange satin finish, threaded insert black oxidised steel
K0737

Clamping levers, die-cast zinc, flat with internal thread, pure...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0737 Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel 185 kB

Drawings

Clamping levers, die-cast zinc, flat with internal thread, pure orange satin finish, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0737.2062orange RAL 2004plastic-coated2M61213,518,519,128,56,517,829,232,26574,510,120 on request
K0737.2082orange RAL 2004plastic-coated2M81213,518,519,128,56,517,829,232,26574,510,120 on request
K0737.3082orange RAL 2004plastic-coated3M8141621,222371023,83842809111,722 on request
K0737.3102orange RAL 2004plastic-coated3M10141621,222371023,83842809111,722 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33