Product groups
Clamping levers, steel, with external thread, hammer tone enamelled, threaded insert black oxidised steel
K0120

Clamping levers, steel, with external thread, hammer tone...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0120 Clamping levers, steel with external thread, threaded pin black oxidised steel 292 kB

Drawings

Clamping levers, steel, with external thread, hammer tone enamelled, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
K0120.110X20steel1M1019282040,5126568,5831072420 on request
K0120.110X25steel1M1019282040,5126568,5831072425 on request
K0120.110X30steel1M1019282040,5126568,5831072430 on request
K0120.110X35steel1M1019282040,5126568,5831072435 on request
K0120.110X40steel1M1019282040,5126568,5831072440 on request
K0120.110X45steel1M1019282040,5126568,5831072445 on request
K0120.110X50steel1M1019282040,5126568,5831072450 on request
K0120.110X55steel1M1019282040,5126568,5831072455 on request
K0120.110X60steel1M1019282040,5126568,5831072460 on request
K0120.110X70steel1M1019282040,5126568,5831072470 on request
K0120.110X80steel1M1019282040,5126568,5831072480 on request
K0120.110X90steel1M1019282040,5126568,5831072490 on request
K0120.112X20steel1M1219282040,5126568,5831072420 on request
K0120.112X25steel1M1219282040,5126568,5831072425 on request
K0120.112X30steel1M1219282040,5126568,5831072430 on request
K0120.112X35steel1M1219282040,5126568,5831072435 on request
K0120.112X40steel1M1219282040,5126568,5831072440 on request
K0120.112X45steel1M1219282040,5126568,5831072445 on request
K0120.112X50steel1M1219282040,5126568,5831072450 on request
K0120.112X55steel1M1219282040,5126568,5831072455 on request
K0120.112X60steel1M1219282040,5126568,5831072460 on request
K0120.112X70steel1M1219282040,5126568,5831072470 on request
K0120.112X80steel1M1219282040,5126568,5831072480 on request
K0120.112X90steel1M1219282040,5126568,5831072490 on request
K0120.212X25steel2M1223352551,51279,584108138,52625 on request
K0120.212X30steel2M1223352551,51279,584108138,52630 on request
K0120.212X35steel2M1223352551,51279,584108138,52635 on request
K0120.212X40steel2M1223352551,51279,584108138,52640 on request
K0120.212X45steel2M1223352551,51279,584108138,52645 on request
K0120.212X50steel2M1223352551,51279,584108138,52650 on request
K0120.212X55steel2M1223352551,51279,584108138,52655 on request
K0120.212X60steel2M1223352551,51279,584108138,52660 on request
K0120.212X70steel2M1223352551,51279,584108138,52670 on request
K0120.212X80steel2M1223352551,51279,584108138,52680 on request
K0120.212X90steel2M1223352551,51279,584108138,52690 on request
K0120.216X25steel2M1623352551,51279,584108138,52625 on request
K0120.216X30steel2M1623352551,51279,584108138,52630 on request
K0120.216X35steel2M1623352551,51279,584108138,52635 on request
K0120.216X40steel2M1623352551,51279,584108138,52640 on request
K0120.216X45steel2M1623352551,51279,584108138,52645 on request
K0120.216X50steel2M1623352551,51279,584108138,52650 on request
K0120.216X55steel2M1623352551,51279,584108138,52655 on request
K0120.216X60steel2M1623352551,51279,584108138,52660 on request
K0120.216X70steel2M1623352551,51279,584108138,52670 on request
K0120.216X80steel2M1623352551,51279,584108138,52680 on request
K0120.216X90steel2M1623352551,51279,584108138,52690 on request
K0120.316X30steel3M1630433060129397,51321683630 on request
K0120.316X40steel3M1630433060129397,51321683640 on request
K0120.316X50steel3M1630433060129397,51321683650 on request
K0120.316X60steel3M1630433060129397,51321683660 on request
K0120.316X70steel3M1630433060129397,51321683670 on request
K0120.316X80steel3M1630433060129397,51321683680 on request
K0120.316X90steel3M1630433060129397,51321683690 on request
K0120.320X30steel3M2030433060129397,51321683630 on request
K0120.320X40steel3M2030433060129397,51321683640 on request
K0120.320X50steel3M2030433060129397,51321683650 on request
K0120.320X60steel3M2030433060129397,51321683660 on request
K0120.320X70steel3M2030433060129397,51321683670 on request
K0120.320X80steel3M2030433060129397,51321683680 on request
K0120.320X90steel3M2030433060129397,51321683690 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33