Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Suitable for high load connections. Since the key passes to the slot form of the profile, forces are transferred to the profile. The total height allows more threads to be engaged. The slot key can only be inserted into the profile slot from the end. The spring-loaded ball allows the slot key to be fixated anywhere in the profile slot.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1025 Slot keys heavy duty Type I 154 kB

Drawings

Slot keys heavy duty Type I

Item selection/filter

Order No.Slot
width
BB1D

HH1H2LCADAcc.PriceOrder
K1025.08048178M49,61,652,922 on request
K1025.08058178M59,61,652,922 on request
K1025.08068178M69,61,652,922 on request
K1025.08088178M89,61,652,922 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33