Product groups

KIPP News

go back
Star grips and ball lock pins with security function
27/09/23 - A grip on security - Kipp integrates security features into star grips and ball lock pins
No accidental loosening of the grips and pins: The user benefits from an integrated locking mechanismmore...
KIPP UNILOCK zero point clamping technology
14/09/23 - KIPP UNILOCK series expanded - Three new clamping modules for pneumatic zero point clamping technology
With three new clamping modules, KIPP now offers users even more options for the precise clamping of fixtures on metal-cutting machining centres.more...
Hydraulic clamping elements from KIPP
07/09/23 - Hydraulic clamping elements, new to the KIPP portfolio - Flexible solutions for diverse clamping tasks
In addition to mechanical and pneumatic clamping technology, we now also offer a wide range of hydraulic clamping elements.more...
Stainless steel snap locks from KIPP
03/08/23 - Secure locking in all environments -Stainless steel snap locks from KIPP
Resistant to moisture, acid and seawater: Our new stainless steel snap locks are suitable for indoor and outdoor applications.more...
Aluminium-Handräder von KIPP
11/07/23 - Functional and elegant - aluminium handwheels from KIPP
HEINRICH KIPP WERK has expanded its product range with a series of light aluminium handwheels that perfectly combine function and design. more...
Clamping levers from KIPP
19/06/23 - Clamping levers from KIPP
Known worldwide for decades - clamping levers from HEINRICH KIPP WERKmore...
20 years KIPP France
10/06/23 - KIPP FRANCE celebrates an anniversary - A 20 year success story in French
A reliable partner in France for two decades.more...
Positioning bushes with status sensor
06/06/23 - Positioning bushes with status sensor from KIPP - All positions under control
Positioning and locating bushes with status sensor enable the integration of a central positioning control for indexing and ball lock pins more...
Indexing plunger with twist knob
29/03/23 - Rapid positioning and locking - indexing plungers with twist knob
KIPP now has indexing plungers with twist knobs in various sizes in its product range.more...
KIPP UNILOCK
04/03/23 - KIPP UNILOCK
Maximum flexibility with minimum setup times - Learn more about the diversity of KIPP UNILOCK.more...
Wired indexing plungers with status sensor
29/04/22 - Low maintenance and reliable:
Wired indexing plungers with status sensor:more...
KIPPflexX series range expansion
15/03/22 - KIPPflexX series range expansion
The new 90 mm KIPPflexX 5-axis vice is designed for smaller machine tables. It enables the machining of the outer contour of workpieces sized around 100 mm.more...
18/02/22 - The KIPP Group goes Olympic
Katharina Menz, Olympic participant and decisive figure in the German judoka national squad, starts as a management trainee at the company that is a partner to top-level sports.more...
Toggle clamps from KIPP
01/02/22 - Quick and secure workpiece clamping
Workpieces can be quickly and securely fixated or clamped using toggle clamps from KIPP. The wide variety available make them very versatile.more...
Cooperation between the KIPP Group and the Technical College in Horb
17/01/22 - Cooperation between the KIPP Group and the Technical College in Horb
This new cooperation enables an even deeper practical teaching focus, from which students will be able to profit uniquely. more...
The new indexing plungers in Hygienic DESIGN
05/01/22 - The indexing plunger for stringent hygiene requirements.
New indexing plunger according to Hygienic DESIGN requirements, prevents the adherence of dirt particles and eases the cleaning process.more...
The news archive
All news as of 2018 can be found heremore...
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33