Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Grade 8.8, electro zinc-plated.Note:Universal fastening element. The hammer-headed screw is twisted into the profile slot and so can mounted into an existing systems at a later date. The serrations break through the anodised film and creates a secure, electrical conductive connection.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1029 Hammer-head screws 295 kB
 Grades 39,9 kB

Drawings

Hammer-head screws

Item selection/filter

Order No.TypeSlot
width
BCD

HLL1NCADAcc.PriceOrder
K1029.0806015X16B814,57,7M61,516167,7 on request
K1029.0806015X20B818,57,7M61,520167,7 on request
K1029.0806015X25B823,57,7M61,525167,7 on request
K1029.1008030X20B10178,5M8320199,7 on request
K1029.1008030X25B10228,5M8325199,7 on request
K1029.1008030X30B10278,5M8330199,7 on request
K1029.1008030X40B10378,5M8340199,7 on request
K1029.1008030X60B10578,5M8360199,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33