Product groups

Special solutions

go back
  • Special solutions

Special solutions for standard elements, operating parts and clamping technology

Customer-specific solutions

When our extensive product range of more than 75,000 elements reaches its limits, then KIPP becomes individual. The dimension of our experience, customer orientation and development competence becomes apparent with customer-specific projects. The basis is our high vertical range of manufacture. This enables assemblies as well as individual parts from the fields of standard elements, operating parts and clamping technology to be realised as customised solutions at any time, exactly according to specifications.

We accompany our customers throughout the entire process - from consultation and quotation, through feasibility analysis and development, to series production of the special solution.

Manufacturing expertise

KIPP produces customised solutions in Germany. Our R&D department and our own toolmaking department ensure professional implementation of customer-specific projects. The production processes on our modern machines are certified and subject to continuous optimisation processes. The same applies to the processes at our flexibly designed assembly stations. The advantages for you are obvious: highest quality, customer-oriented flexibility and on-time availability. This applies to prototype construction as well as series production.

Sector experience

Our industrial competence is built on the knowledge of our highly qualified personnel. Their technical creativity and sound experience are the success factors in development, production and service. We are familiar with industry-specific requirements and have a high technology potential. In addition, customers benefit from our expertise in many application fields - and not only for customised solutions:

  • Automotive and supplier industry
  • Machine construction
  • Wood processing
  • Foodstuff processing
  • Packaging technology
  • Medical technology
  • Assembly and logistics
  • Sports equipment and rehabilitation facilities

From consultation to realisation

Based on our product standards, we offer modifications that are required for your application sector. Naturally, cost-optimised and according to customer specifications. For unusual requirements, we develop completely individual, tailor-made solutions. Together with you, we check the operating conditions, provide you with reliable advice and design the optimum product. For seamless communication, a contact person is available to you from the beginning to the end of the project.

The correct product for every application through customised special solutions

Special solutions for standard elements

Stud

Task:
Implementation of a required design in a turned part..

Solution:
Manufacture of the turned part according to customer specifications.

Customer advantage:
Individual function screw.

Special solutions for operating parts

Mini clamping lever

Task:
Development of a plastic clamping lever according to our customer's specific design requirements.

Solution:
Fabrication of an individual plastic injection mould for the realisation of the clamping lever form.

Customer advantage:
User-friendly clamping due to the new form - clamping lever in our customer's corporate design.

Special solutions for clamping elements

Complex assemblies

Task:
Development of a holding device and marking solution for easy adaptation of ceiling panels for the carpentry trade.

Solution:
Fabrication of a double clamp to temporarily secure the panel. For marking out, a suitable height marker with pencil was developed.

Customer advantage:
Accurate marking of the cut line on ceiling panels by a single person.

Further information can be found in our special solutions brochure:



Special solutions brochure



Let our team advise you on the special solutions now:

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33