Product groups
Swivel screws, steel or stainless steel
K2201

Swivel screws, steel or stainless steel

go back

Item description/product images

DescriptionProduct description:Swivel screws serve as a flexibly adjustable connecting elements to compensate for angles and spacings.
For example, as a foot element on machines or housings.
Material:

Threaded sleeve QT steel grade 10.9 or stainless steel 1.4305.
Ball element free-cutting steel or stainless steel 1.4305.

Version:QT steel tempered and black oxidised
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Note:Swivel screws may only be subjected to compressive loads.

The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2201 Swivel screws, steel or stainless steel 394 kB

Drawings

Swivel screws, steel or stainless steel

Item selection/filter

Order No.

Main
material
D1=ThreadD2=ThreadD3Load rating
max. kN
(static load only)
L1L2SW1SW2SW3TW=Swivel angleCADAcc.PriceOrder
K2201.1005steelM10M57,8618,914597510° on request
K2201.1206steelM12M69,68,521,2166109515° on request
K2201.1608steelM16M813,215262081412715° on request
K2201.2410steelM24M1020214030122019915° on request
K2201.2412steelM24M12203140301220191115° on request
K2201.3016steelM30x2M1627,75845,5361227241415° on request
K2201.3820steelM38x2M2034,69154,5401732301815° on request
K2201.11005stainless steelM10M57,82,618,914597510° on request
K2201.11206stainless steelM12M69,6421,2166109515° on request
K2201.11608stainless steelM16M813,27262081412715° on request
K2201.12410stainless steelM24M1020114030122019915° on request
K2201.12412stainless steelM24M12201640301220191115° on request
K2201.13016stainless steelM30x2M1627,73045,5361227241415° on request
K2201.13820stainless steelM38x2M2034,64654,5401732301815° on request