Product groups
Locating pin with internal thread, Form B, cylindrical
K1094_B

Locating pin with internal thread, Form B, cylindrical

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes K1095, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1094_B Locating pin with internal thread, Form B, cylindrical 348 kB

Drawings

Locating pin with internal thread, Form B, cylindrical

Item selection/filter

Order No.FormVersion 1D1

D2HH1H2GRTCADAcc.PriceOrder
K1094.205Bshort53835-1,50- on request
K1094.206Bshort641046-1,80- on request
K1094.208Bshort8611,467,4M2,52,55 on request
K1094.210Bshort10713,779,7M2,535 on request
K1094.212Bshort12816812M33,56 on request
K1094.216Bshort1612201215M458 on request
K1094.220Bshort201425,51419,5M5610 on request
K1094.305Blong531035-1,50- on request
K1094.306Blong641246-1,80- on request
K1094.308Blong8617,467,4M2,52,55 on request
K1094.310Blong10721,779,7M2,535 on request
K1094.312Blong12824812M33,56 on request
K1094.316Blong1612291215M458 on request
K1094.320Blong201435,51419,5M5610 on request