- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- K1678
Cam-action indexing plungers, stainless steel with internal guide
- K1670
Cam-action indexing plungers
- K2223
Cam-action indexing plungers, stainless steel with square sleeve
- K1672
Cam-action indexing plungers
- K1674
Cam-action indexing plungers with stop
- K1674_A
Cam-action indexing plungers with stop, Form A, without grip cap or nut
- K1674_B
Cam-action indexing plungers with stop, Form B, without grip cap, with nut
- K1674_C
Cam-action indexing plungers with stop, Form C, with grip cap, without nut
- K1674_D
Cam-action indexing plungers with stop, Form D, with grip cap and nut
- K1677
Cam-action indexing plungers, steel with internal guide
- K1671
Cam-action indexing plungers stainless steel
- K2222
Cam-action indexing plunger, steel, with square sleeve
- K1673
Cam-action indexing plungers stainless steel
- K1675
Cam-action indexing plungers with stop, stainless steel
- K0639
Cam-action indexing plungers
- K0640
Cam-action indexing plungers stainless steel
- K0348
Cam-action indexing plungers
- K0637
Cam-action indexing plungers stainless steel
- K1679
Cam-action indexing plunger, with hexagon
- K1680
Cam-action indexing plunger, stainless steel with hexagon
- K2114
Cam-action indexing plungers with thread lock
- K2115
Cam-action indexing plungers, stainless steel with thread lock
- K1284
Cam-action indexing plungers with stop
- K1285
Cam-action indexing plungers with stop, stainless steel
- K0638
Mounting brackets
- K0638
Mounting brackets, aluminium, for standard and cam-action indexing plungers
- K0349
Barrel slide bolts
- K1668
Barrel locks with return spring steel or brass bevel up or down
- K1669
Catch plates steel or brass for barrel locks with return spring
- K1691
Barrel locks with return spring aluminium grip to left or right
- K1692
Catch plates aluminium for barrel locks with return spring
- K1693
Barrel locks with return spring stainless steel lock grip upward or downward
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1674_BCam-action indexing plungers with stop, Form B, without grip... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. A stop at 180° prevents the lever rotating further and the indexing pin from extending again. The rotation direction is defined by selecting a left or right stop side.Material:Grip 1.0503. Threaded sleeve and indexing pin free-cutting steel. Spring 1.4310.Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright.Advantages:Turning the grip through 180° retracts the pin. 180° stop with rotation in one direction.On request:Special versions. Accessory:Mounting bracket K0638. Positioning bushes K1290, K1839, K1840. Drawing reference:1) Stop, left 2) Stop, right Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1674.1050410 | B | left | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | on request | | K1674.1050510 | B | left | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | on request | | K1674.1050610 | B | left | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | on request | | K1674.1050512 | B | left | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 5 | 15 |  | | on request | | K1674.1050612 | B | left | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 5 | 15 |  | | on request | | K1674.1050812 | B | left | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 5 | 15 |  | | on request | | K1674.1050616 | B | left | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | on request | | K1674.1050816 | B | left | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | on request | | K1674.1051016 | B | left | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | on request | | K1674.10508201 | B | left | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | on request | | K1674.10510201 | B | left | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | on request | | K1674.10512201 | B | left | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | on request | | K1674.2050410 | B | right | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | on request | | K1674.2050510 | B | right | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | on request | | K1674.2050610 | B | right | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | on request | | K1674.2050512 | B | right | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 5 | 15 |  | | on request | | K1674.2050612 | B | right | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 5 | 15 |  | | on request | | K1674.2050812 | B | right | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 5 | 15 |  | | on request | | K1674.2050616 | B | right | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | on request | | K1674.2050816 | B | right | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | on request | | K1674.2051016 | B | right | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | on request | | K1674.20508201 | B | right | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | on request | | K1674.20510201 | B | right | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | on request | | K1674.20512201 | B | right | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|