Product groups
Cam-action indexing plungers, stainless steel, Form A, without grip cap or nut
K1673_A

Cam-action indexing plungers, stainless steel, Form A, without...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1673_A Cam-action indexing plungers, stainless steel, Form A, without grip cap or nut 186 kB

Drawings

Cam-action indexing plungers, stainless steel, Form A, without grip cap or nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1673.1040410A4M101038,525209361814 on request
K1673.10404101A4M10x11038,525209361814 on request
K1673.1040510A5M101038,525209361,3814 on request
K1673.10405101A5M10x11038,525209361,3814 on request
K1673.1040610A6M101038,525209361,8814 on request
K1673.10406101A6M10x11038,525209361,8814 on request
K1673.1040512A5M121247,4302510,83,681,3815 on request
K1673.10405121A5M12x1,51247,4302510,83,681,3815 on request
K1673.1040612A6M121247,4302510,83,681,8815 on request
K1673.10406121A6M12x1,51247,4302510,83,681,8815 on request
K1673.1040812A8M121247,4302510,83,682,3815 on request
K1673.10408121A8M12x1,51247,4302510,83,682,3815 on request
K1673.1040616A6M161661,2403214,44,8101,81535 on request
K1673.10406161A6M16x1,51661,2403214,44,8101,81535 on request
K1673.1040816A8M161661,2403214,44,8102,31535 on request
K1673.10408161A8M16x1,51661,2403214,44,8102,31535 on request
K1673.1041016A10M161661,2403214,44,8102,81535 on request
K1673.10410161A10M16x1,51661,2403214,44,8102,81535 on request
K1673.1040820A8M2020715035186122,32060 on request
K1673.10408201A8M20x1,520715035186122,32060 on request
K1673.1041020A10M2020715035186122,82060 on request
K1673.10410201A10M20x1,520715035186122,82060 on request
K1673.1041220A12M20207150351861232060 on request
K1673.10412201A12M20x1,5207150351861232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33