Product groups
Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP
K2115_AP

Cam-action indexing plungers, stainless steel, with thread lock,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2115_AP_Datasheet_32607_Cam-action_indexing_plungers_stainless_steel_with_thread_lock_without_grip_cap_or_nut_Form_AP--en 197 kB

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

Item selection/filter

Order No.FormForm definitionD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1940410APwithout plastic cap, without locknut4M101038,52515936101814 on request
K2115.1940510APwithout plastic cap, without locknut5M101038,52515936101,3814 on request
K2115.1940610APwithout plastic cap, without locknut6M101038,52515936101,8814 on request
K2115.19404101APwithout plastic cap, without locknut4M10x11038,52515936101814 on request
K2115.19405101APwithout plastic cap, without locknut5M10x11038,52515936101,3814 on request
K2115.19406101APwithout plastic cap, without locknut6M10x11038,52515936101,8814 on request
K2115.1940512APwithout plastic cap, without locknut5M121247,4301910,83,68121,3515 on request
K2115.1940612APwithout plastic cap, without locknut6M121247,4301910,83,68121,8515 on request
K2115.1940812APwithout plastic cap, without locknut8M121247,4301910,83,68122,3515 on request
K2115.19405121APwithout plastic cap, without locknut5M12x1,51247,4301910,83,68121,3515 on request
K2115.19406121APwithout plastic cap, without locknut6M12x1,51247,4301910,83,68121,8515 on request
K2115.19408121APwithout plastic cap, without locknut8M12x1,51247,4301910,83,68122,3515 on request
K2115.1940616APwithout plastic cap, without locknut6M161661,2402614,44,810161,81535 on request
K2115.1940816APwithout plastic cap, without locknut8M161661,2402614,44,810162,31535 on request
K2115.1941016APwithout plastic cap, without locknut10M161661,2402614,44,810162,81535 on request
K2115.19406161APwithout plastic cap, without locknut6M16x1,51661,2402614,44,810161,81535 on request
K2115.19408161APwithout plastic cap, without locknut8M16x1,51661,2402614,44,810162,31535 on request
K2115.19410161APwithout plastic cap, without locknut10M16x1,51661,2402614,44,810162,81535 on request
K2115.1940820APwithout plastic cap, without locknut8M202071503018612202,32060 on request
K2115.1941020APwithout plastic cap, without locknut10M202071503018612202,82060 on request
K2115.1941220APwithout plastic cap, without locknut12M2020715030186122032060 on request
K2115.19408201APwithout plastic cap, without locknut8M20x1,52071503018612202,32060 on request
K2115.19410201APwithout plastic cap, without locknut10M20x1,52071503018612202,82060 on request
K2115.19412201APwithout plastic cap, without locknut12M20x1,520715030186122032060 on request