- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1651_ASnap locks, plastic with fold-down grip, Form A, lockable |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:PC/ABS.Version:Housing black, white or beige. Grip black, chromed, white or beige.Note:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and hoods. Available in different sizes for different door leaf thicknesses. Additional security with lockable variants. The preloaded grip prevents rattling.
Flammability rating (plastic version): UL94-HB. Max. torque to tighten the screws: 2 Nm.Type of operation:When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.Application:- Automobile industry - Medical technology - Machine construction - Boat and ship building - Aviation and aerospace - Furniture industryAssembly:1. Produce a mounting cutout as shown in the drawing. 2. Attach the catch plate. 3. Secure from the rear using the mounting parts supplied.Supplied withMounting bracket with M5 screws and catch plate. The lockable snap locks are each supplied with 2 keys. M5 screws for the catch plate are not supplied.Drawing reference:1) Door leaf 2) Frame 3) Grip 4) Catch plate 5) Mounting bracket thickness (see Table H7) 6) Mounting cutout DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Main colour | Component colour | A | B | B1 | B2 | D | D1 | D2 | H | H1 | H2 | CAD | Acc. | Price | Order |
---|
K1651.2102356000 | A | lockable | black | black | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2107356000 | A | lockable | black | black | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2112356000 | A | lockable | black | black | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2117356000 | A | lockable | black | black | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2102356022 | A | lockable | white | white | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2107356022 | A | lockable | white | white | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2112356022 | A | lockable | white | white | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2117356022 | A | lockable | white | white | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2102356033 | A | lockable | beige | beige | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2107356033 | A | lockable | beige | beige | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2112356033 | A | lockable | beige | beige | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2117356033 | A | lockable | beige | beige | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2102356001 | A | lockable | black | chromed | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2107356001 | A | lockable | black | chromed | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2112356001 | A | lockable | black | chromed | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | | K1651.2117356001 | A | lockable | black | chromed | 28 | 60 | 40 | 5,2 | 50 | 50 | 5,5 | 35,41 | 35 | 4 |  | | on request | |
Order No. | Form | Component colour | H3 | H4 | H5 | H6 | H7 | L | L1 | L2 | L3 | F=retaining force (N) | Traction force F1 N | Temperature range °C
| S = Door thickness in mm | Screws | CAD | Acc. | Price | Order |
---|
K1651.2102356000 | A | black | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 2-7 | M5X16 |  | | on request | | K1651.2107356000 | A | black | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 7-12 | M5X20 |  | | on request | | K1651.2112356000 | A | black | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 12-17 | M5X16 |  | | on request | | K1651.2117356000 | A | black | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 17-22 | M5X20 |  | | on request | | K1651.2102356022 | A | white | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 2-7 | M5X16 |  | | on request | | K1651.2107356022 | A | white | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 7-12 | M5X20 |  | | on request | | K1651.2112356022 | A | white | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 12-17 | M5X16 |  | | on request | | K1651.2117356022 | A | white | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 17-22 | M5X20 |  | | on request | | K1651.2102356033 | A | beige | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 2-7 | M5X16 |  | | on request | | K1651.2107356033 | A | beige | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 7-12 | M5X20 |  | | on request | | K1651.2112356033 | A | beige | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 12-17 | M5X16 |  | | on request | | K1651.2117356033 | A | beige | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 17-22 | M5X20 |  | | on request | | K1651.2102356001 | A | chromed | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 2-7 | M5X16 |  | | on request | | K1651.2107356001 | A | chromed | 22 | 26,1 | 23 | 39,2 | 14 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 7-12 | M5X20 |  | | on request | | K1651.2112356001 | A | chromed | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 12-17 | M5X16 |  | | on request | | K1651.2117356001 | A | chromed | 22 | 26,1 | 23 | 39,2 | 3,8 | 42,9 | 3,8 | 12,7 | 7,2 | 270 | 50 | -30 to 60 | 17-22 | M5X20 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|