Product groups

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:With internal thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0127 Rod-end eyes 195 kB

Drawings

Rod-end eyes

Item selection/filter

Order No.Main
material
FormD

D1D2L2SWTCADAcc.PriceOrder
K0127.03504111steelA4,18M3,51146 on request
K0127.0506116steelA6,110M51668 on request
K0127.0508116steelB8,115M516108 on request
K0127.0808119steelA8,114M8191011 on request
K0127.1008127steelA8,118M10271012 on request
K0127.05061161stainless steelA6,110M51668 on request
K0127.08081191stainless steelA8,114M8191011 on request
K0127.10081271stainless steelA8,118M10271012 on request