Product groups

Item description/product images

DescriptionMaterial:Polyoxymethylene (POM)Version:White or black.Note:Well thought-out modular system made of acrylic glass, plastic elements and stainless steel.
Modular, light and flexible.
Application:Catering / hotels / restaurants
Office desks / meeting rooms
Counters / communication areas
Schools / libraries
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1637 Basic modules 377 kB

Item selection/filter

Order No.Main
colour
D

HCADAcc.PriceOrder
K1637.150036white5036on request
K1637.150145white50145on request
K1637.250036black5036on request
K1637.250145black50145on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33