Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body QT steel.
Tension lever QT steel.
Version:Body black oxidised.
Clamping face ground.
Tension lever Form B black oxidised.
Tension lever Form C nickel-plated.
Note:Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)

The tension lever can be user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages:- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference:
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1697 Side clamps 410 kB

Drawings (total overview)

Side clamps
Side clamps

Item selection/filter

Order No.FormBB1B2B3B4D

D1D2D3HH1H2H3H4H5H6LL1L2L3L4L5L6RSWSW1TTravel
S
Hand
force
FH N
S1=
Pre-tension travel
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1697.1400A10080602040M58,6M5x8-403322222210-69136326194--241084--1450 on request
K1697.0900A7560451530M46,6M4x6-32271818188-52104820143--19863--925 on request
K1697.03001B10080602040M58,6-M5x64033222222102467-63261746780--82,2200-3- on request
K1697.02001B7560451530M46,6-M4x5322718181881951-482013351,563--61,6150-2- on request
K1697.01202C10080602040M58,6-M5x64033222222101867-63261746780--80,4500,81,2- on request
K1697.00602C7560451530M46,6-M4x5322718181881451-482013351,563--60,3400,80,6- on request