Product groups
Robust side clamps, steel, flat
K1826

Robust side clamps, steel, flat

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Jaw plates mild steel.
Version:Body black oxidised.
Jaw plates case hardened.
Note:Both sides of the jaw plates can be used. Smooth side for machined faces, serrated side for rough faces. Two screws should be used to secure the robust side clamp to the machine table. Depending on the slot width, the screws for T-slots K0698 and K0699 make suitable mounting screws. These must be ordered separately.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1826 Robust side clamps, steel, flat 130 kB

Drawings

Robust side clamps, steel, flat

Item selection/filter

Order No.suitable
for slot
width
LL1L2B

B1H
max.
H
min.
H1H2SS1Clamping
force
F (kN)
F1
kN
SWTightening
torque
Nm
CADAcc.PriceOrder
K1826.1312/1412882194014,433,5282025,4838/151,2/2,21320/40 on request
K1826.1912/14/16/18177113296519605030401268/15/20/281,2/2,2/3/4,21620/40/45/60 on request
K1826.2620/22/24/28/3022413529752673603640127,525/25/32/32/364,5/4,5/4,8/4,8/5,41885/85/95/95/110 on request
K1826.3832/36/4225615234903891,57446401210507,521160 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33