Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged, black electro zinc-plated.Note:We recommend the use of screw paste to reduce wear on the adjusting screw.
The height of the power clamp can also be increased with the riser. A riser is not supplied with the 44 kN and 60 kN power clamps.

Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Advantages:- Very high clamping forces 22-60 kN
- Low construction height.
- Simple assembly of the elements.
- Enables quick and uncomplicated clamping.
- Height and length infinitely adjustable.
- Use in 12-28 mm T-slots or M10, M12, M16, M18, M20, M24 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory:Riser K1206.
Thrust pad stainless steel K1215.
Thrust pad plastic K2226.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1205_Datasheet_32660_Power_clamp--en 279 kB

Drawings

Power clamps

Item selection/filter

Order No.Version 1H2A
min.
A
max.
BB1Slot
width
D

D1D2D3HH1LL1L2L3SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
K1205.112135long6-6813110541814M1213M16M83685135132511583010070 on request
K1205.116135long6-6816114541818M1617M16M836851351628115830100150 on request
K1205.116155long5-8016134602018M1617M20M84210515516321311043220150 on request
K1205.120175long7-8819165752522M2021M24M10521251751936146,51249220200 on request
K1205.210065short5-381550451312M10-M12M630586511-47,56225035 on request
K1205.212065short5-381550451314M12-M12M630586511-47,56225040 on request
K1205.212095short6-501282541814M1213M16M836789512207683212070 on request
K1205.216110short6-501595602018M1617M20M842921101526871040150150 on request
K1205.118176long7-8836165752520M1821M24M10521251762036146,51244180160 on request
K1205.124203long8-10263180903028M2424,5M24M10571432032345164,51260300280 on request