Product groups
Clamp straps open U with pin and protective insert
K2428

Clamp straps open U with pin and protective insert

go back

Item description/product images

DescriptionMaterial:Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Version:Black oxidised.Note:The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2428 Clamp straps open U with pin and protective insert 144 kB

Drawings

Clamp straps open U with pin and protective insert

Item selection/filter

Order No.Component
material
L1A

A1B1B2B3L2L3for
screws
CADAcc.PriceOrder
K2428.110008polyacetal1001515,5930163218M8 on request
K2428.112510polyacetal1252020,51130203824M10 on request
K2428.116012polyacetal1602525,51440244730M12 on request
K2428.210008polyurethane1001515,5930163218M8 on request
K2428.212510polyurethane1252020,51130203824M10 on request
K2428.216012polyurethane1602525,51440244730M12 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33