Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Telescopic clamping unit and fastening set black oxidised.
Shaft bright.
Note:The length of the workpiece stabiliser is infinitely adjustable. The shaft can be securely clamped against tension and thrust by means of a locking mechanism.

The workpiece stabiliser consists of a telescopic clamping unit with two fastening sets and two clamping balls with Form B cups for system sizes 25 or 50.
On request:Fastening set with clamping ball.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1170 Workpiece stabiliser 167 kB
 Technical information Workpiece stabiliser 611 kB

Drawings

Workpiece stabiliser

Item selection/filter

Order No.

SizeL
min.
L
max.
weight
kg
CADAcc.PriceOrder
K1170.255305252553051,9 on request
K1170.355505253555052,5 on request
K1170.50350450503504506,7 on request
K1170.50450650504506508,07 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33