Product groups
Ball-end thrust screws without headwith fine thread
K0382

Ball-end thrust screws without head with fine thread

go back

Item description/product images

Back to group overview
DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required. Surfaces which are not plane and parallel can be firmly clamped or supported with Form B with flattened ball because the movable ball can adapt itself up to 9°.

Fine thread enables extremely sensitive alignment of the ball-end thrust screws.
Drawing reference:
Form A: with full ball
Form B: with flattened ball
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0382 Ball-end thrust screws without headwith fine thread 110 kB

Drawings (total overview)

Ball-end thrust screws without headwith fine thread

Item selection/filter

Order No.FormD1D3L1L2Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0382.10406AM4x0,5-6-2,523,5 on request
K0382.10410AM4x0,5-10-2,523,5 on request
K0382.10508AM5x0,5-8-32,54,5 on request
K0382.10512AM5x0,5-12-32,54,5 on request
K0382.10610AM6x0,5-10,8-439 on request
K0382.10612AM6x0,5-12,8-439 on request
K0382.10616AM6x0,5-16,8-439 on request
K0382.10620AM6x0,5-20,8-439 on request
K0382.10625AM6x0,5-25,8-439 on request
K0382.10810AM8x1-11,2-5,5410 on request
K0382.10820AM8x1-21,2-5,5415 on request
K0382.11012AM10x1-13,7-7520 on request
K0382.11025AM10x1-26,7-7520 on request
K0382.11216AM12x1,5-18-8,5630 on request
K0382.11230AM12x1,5-32-8,5630 on request
K0382.11620AM16x1,5-23,3-12860 on request
K0382.11635AM16x1,5-38,3-12860 on request
K0382.12030AM20x1,5-34,2-151090 on request
K0382.12040AM20x1,5-44,2-151090 on request
K0382.20406BM4x0,51,3-5,62,523,5 on request
K0382.20410BM4x0,51,3-9,62,523,5 on request
K0382.20508BM5x0,52,2-7,532,54,5 on request
K0382.20512BM5x0,52,2-11,532,54,5 on request
K0382.20610BM6x0,53,2-10439 on request
K0382.20612BM6x0,53,2-12439 on request
K0382.20616BM6x0,53,2-16439 on request
K0382.20620BM6x0,53,2-20439 on request
K0382.20625BM6x0,53,2-25439 on request
K0382.20810BM8x14,1-10,35,5410 on request
K0382.20820BM8x14,1-20,35,5415 on request
K0382.21012BM10x15,6-12,37520 on request
K0382.21025BM10x15,6-25,37520 on request
K0382.21216BM12x1,57-16,28,5630 on request
K0382.21230BM12x1,57-30,28,5630 on request
K0382.21620BM16x1,510,7-2012860 on request
K0382.21635BM16x1,510,7-3512860 on request
K0382.22030BM20x1,513,5-30151090 on request
K0382.22040BM20x1,513,5-40151090 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33