Product groups
Positioning feet with external thread and carbide diamond grip, Form K
K0298_K

Positioning feet with external thread and carbide diamond grip,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0298_K Positioning feet with external thread and carbide diamond grip, Form K 216 kB

Drawings

Positioning feet with external thread and carbide diamond grip, Form K

Item selection/filter

Order No.

FormBD1GHESWTightening
torque
max. Nm
CADAcc.PriceOrder
K0298.7101K1017M81019,41718 on request
K0298.710K1422M121025,22260 on request
K0298.715K1422M121525,22260 on request
K0298.7151K1930M16153330140 on request
K0298.7201K1930M16203330140 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33