Product groups
Locating pins with flattened ball-end Form D
K0351

Locating pins with flattened ball-end Form D

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0351_Datasheet_32893_Locating_pins_with_flattened_ball-end_Form_D_--en 271 kB

Drawings (total overview)

Locating pins with flattened ball-end Form D

Locating pins with flattened ball end Form D, internal thread one side in blind hole

More information

Drawings

Locating pins with flattened ball end Form D, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJKThreaded core holeCADAcc.PriceOrder
K0351.062tool steel1646462M2,54,5R 11,7Blind hole on request
K0351.082tool steel1868682M36R 22Blind hole on request
K0351.102tool steel1107107102,5M36R 2,52,5Blind hole on request
K0351.122tool steel1128128123M48R 32,5Blind hole on request
K0351.142tool steel114101410143,5M48R 3,53,76Blind hole on request
K0351.162tool steel116121612164M510R 44,3Blind hole on request
K0351.202tool steel120142014205M510R 55Blind hole on request
K0351.222tool steel122162216225,5M510R 5,55Blind hole on request
K0351.252tool steel125182518256M510R 65,6Blind hole on request
K0351.5062stainless steel1646462M2,54,5R 11,7Blind hole on request
K0351.5082stainless steel1868682M36R 22Blind hole on request
K0351.5102stainless steel1107107102,5M36R 2,52,5Blind hole on request
K0351.5122stainless steel1128128123M48R 32,5Blind hole on request
K0351.5142stainless steel114101410143,5M48R 3,53,76Blind hole on request
K0351.5162stainless steel116121612164M510R 44,3Blind hole on request
K0351.5202stainless steel120142014205M510R 55Blind hole on request

Locating pins with flattened ball end Form D, internal thread both sides in blind holes

More information

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJKThreaded core holeCADAcc.PriceOrder
K0351.20022tool steel220142014205M510R 55Blind hole on request
K0351.22022tool steel222162216225,5M510R 5,55Blind hole on request
K0351.25022tool steel225182518256M510R 65,6Blind hole on request
K0351.520022stainless steel220142014205M510R 55Blind hole on request

Locating pins with flattened ball end Form D, internal thread both sides in through hole

More information

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in through hole

Item selection/filter

Order No.Material

SizeABCDEFGHJKThreaded core holeCADAcc.PriceOrder
K0351.06022tool steel3646462M2,54,5R 11,7Through hole on request
K0351.08022tool steel3868682M36R 22Through hole on request
K0351.10022tool steel3107107102,5M36R 2,52,5Through hole on request
K0351.12022tool steel3128128123M48R 32,5Through hole on request
K0351.14022tool steel314101410143,5M48R 3,53,76Through hole on request
K0351.16022tool steel316121612164M510R 44,3Through hole on request
K0351.506022stainless steel3646462M2,54,5R 11,7Through hole on request
K0351.508022stainless steel3868682M36R 22Through hole on request
K0351.510022stainless steel3107107102,5M36R 2,52,5Through hole on request
K0351.512022stainless steel3128128123M48R 32,5Through hole on request
K0351.514022stainless steel314101410143,5M48R 3,53,76Through hole on request
K0351.516022stainless steel316121612164M510R 44,3Through hole on request