Product groups

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:Shaft collars with thread surround the shaft with an equal distribution of clamping forces.
The shaft collars can be used on threaded rods or shafts with a thread tolerance of 6g.
Temperature range:-40 °C - +175 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0986 Shaft collars tapped 229 kB

Drawings

Shaft collars tapped

Item selection/filter

Order No.Main
material
BCD1
internal
thread
D2RCADAcc.PriceOrder
K0986.0401steel9M3x8M41620,7 on request
K0986.0501steel9M3x8M51620,7 on request
K0986.0601steel9M3x8M61620,7 on request
K0986.0801steel9M3x8M81822,4 on request
K0986.1001steel9M3x10M102426 on request
K0986.1201steel11M4x12M122831,8 on request
K0986.1601steel13M5x16M163439,4 on request
K0986.2001steel15M6x18M204046,4 on request
K0986.0402stainless steel9M3x8M41620,7 on request
K0986.0502stainless steel9M3x8M51620,7 on request
K0986.0602stainless steel9M3x8M61620,7 on request
K0986.0802stainless steel9M3x8M81822,4 on request
K0986.1002stainless steel9M3x10M102426 on request
K0986.1202stainless steel11M4x12M122831,8 on request
K0986.1602stainless steel13M5x16M163439,4 on request
K0986.2002stainless steel15M6x18M204046,4 on request