Product groups
One-piece shaft collars slitted inside
K0611

One-piece shaft collars slitted inside

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.

Version:Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A4-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars with an inner slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0611 One-piece shaft collars slitted inside 234 kB

Drawings

One-piece shaft collars slitted inside

Item selection/filter

Order No.Form definitionMain
material
B

C
(DIN 912)
D1D2RCADAcc.PriceOrder
K0611.00401slitted insidesteel9M3x841620,7 on request
K0611.00501slitted insidesteel9M3x851620,7 on request
K0611.00601slitted insidesteel9M3x861620,7 on request
K0611.00801slitted insidesteel9M3x881822,4 on request
K0611.01001slitted insidesteel9M3x10102426 on request
K0611.01201slitted insidesteel11M4x12122831,8 on request
K0611.01501slitted insidesteel13M5x16153439,4 on request
K0611.01601slitted insidesteel13M5x16163439,4 on request
K0611.01801slitted insidesteel13M5x16183641,1 on request
K0611.02001slitted insidesteel15M6x18204046,4 on request
K0611.02201slitted insidesteel15M6x18224248,1 on request
K0611.02501slitted insidesteel15M6x18254550,8 on request
K0611.02801slitted insidesteel15M6x18284853,7 on request
K0611.03001slitted insidesteel15M6x18305458,6 on request
K0611.04001slitted insidesteel15M6x18406065 on request
K0611.05001slitted insidesteel19M8x25507887 on request
K0611.00402slitted insidestainless steel9M3x841620,7 on request
K0611.00502slitted insidestainless steel9M3x851620,7 on request
K0611.00602slitted insidestainless steel9M3x861620,7 on request
K0611.00802slitted insidestainless steel9M3x881822,4 on request
K0611.01002slitted insidestainless steel9M3x10102426 on request
K0611.01202slitted insidestainless steel11M4x12122831,8 on request
K0611.01502slitted insidestainless steel13M5x16153439,4 on request
K0611.01602slitted insidestainless steel13M5x16163439,4 on request
K0611.01802slitted insidestainless steel13M5x16183641,1 on request
K0611.02002slitted insidestainless steel15M6x18204046,4 on request
K0611.02202slitted insidestainless steel15M6x18224248,1 on request
K0611.02502slitted insidestainless steel15M6x18254550,8 on request
K0611.02802slitted insidestainless steel15M6x18284853,7 on request
K0611.03002slitted insidestainless steel15M6x18305458,6 on request
K0611.04002slitted insidestainless steel15M6x18406065 on request
K0611.05002slitted insidestainless steel19M8x25507887 on request
K0611.00404slitted insidestainless steel A49M3x841620,7 on request
K0611.00504slitted insidestainless steel A49M3x851620,7 on request
K0611.00604slitted insidestainless steel A49M3x861620,7 on request
K0611.00804slitted insidestainless steel A49M3x881822,4 on request
K0611.01004slitted insidestainless steel A49M3x10102426 on request
K0611.01204slitted insidestainless steel A411M4x12122831,8 on request
K0611.01504slitted insidestainless steel A413M5x16153439,4 on request
K0611.01604slitted insidestainless steel A413M5x16163439,4 on request
K0611.01804slitted insidestainless steel A413M5x16183641,1 on request
K0611.02004slitted insidestainless steel A415M6x18204046,4 on request
K0611.02204slitted insidestainless steel A415M6x18224248,1 on request
K0611.02504slitted insidestainless steel A415M6x18254550,8 on request
K0611.02804slitted insidestainless steel A415M6x18284853,7 on request
K0611.03004slitted insidestainless steel A415M6x18305458,6 on request
K0611.04004slitted insidestainless steel A415M6x18406065 on request
K0611.05004slitted insidestainless steel A419M8x25507887 on request
K0611.00403slitted insidealuminium9M3x841620,7 on request
K0611.00503slitted insidealuminium9M3x851620,7 on request
K0611.00603slitted insidealuminium9M3x861620,7 on request
K0611.00803slitted insidealuminium9M3x881822,4 on request
K0611.01003slitted insidealuminium9M3x10102426 on request
K0611.01203slitted insidealuminium11M4x12122831,8 on request
K0611.01503slitted insidealuminium13M5x16153439,4 on request
K0611.01603slitted insidealuminium13M5x16163439,4 on request
K0611.01803slitted insidealuminium13M5x16183641,1 on request
K0611.02003slitted insidealuminium15M6x18204046,4 on request
K0611.02203slitted insidealuminium15M6x18224248,1 on request
K0611.02503slitted insidealuminium15M6x18254550,8 on request
K0611.02803slitted insidealuminium15M6x18284853,7 on request
K0611.03003slitted insidealuminium15M6x18305458,6 on request
K0611.04003slitted insidealuminium15M6x18406065 on request
K0611.05003slitted insidealuminium19M8x25507887 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33