Product groups
Front mounted counter version
K1081

Front mounted counter version

go back

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1275 mm
Service hatch height: variable
Frame width: 900 mm
Foot surface each: 72x60 mm

Counter version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850 mm, thickness 4 mm.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1081 Front mounted counter version 63,1 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1081.13Counter versionon request