Product groups
Free-standing floor version
K1081

Free-standing floor version

go back

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1903 mm
Frame width: 900 mm
Foot length: 530 mm

Floor standing versions consisting of an aluminium frame and acrylic glass panels.
Stable construction and universally applicable.

Square profile, frame top open.
Acrylic glass 850 x 850 mm (4 mm thick).
Total clearance height 1000 mm.
Pass-through clearance 140 mm by a table height of 860 mm.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1081 Free-standing floor version 58,2 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1081.21Floor versionon request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33