Product groups
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
K0124

Clamping levers, stainless steel with external thread and long...

go back

Item description/product images

DescriptionProduct description:The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The stainless steel clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material:Grip lever investment cast 1.4308.
Steel parts stainless steel 1.4305.
Version:Handle electropolished.
Steel parts bright.
Note:A recommendation for the suitable clamping lever is given in the tube clamp dimension tables. Advantages:Tool-free clamping and releasing of tube clampsOn request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Accessory:For tube clampsDrawing reference:
1) DIN EN ISO 4753 flat point
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel 363 kB

Drawings

Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel

Item selection/filter

Overview of items (compressed)
Order No.SizeAA1BDD1D2H1H2H3H4LXThread typeNo. of
teeth
CADAcc.PriceOrder
K0124.10610X181404771013141020,5374018M6external thread16 on request