Product groups
Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert stainless steel
K0123

Clamping levers, die-cast zinc, with external thread, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with external thread, threaded insert stainless steel 346 kB

Drawings

Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0123.00427X10ruby red RAL3003plastic-coated0M410131424,5414,53033303771610 on request
K0123.0042X10orange RAL 2004plastic-coated0M410131424,5414,53033303771610 on request
K0123.0043X10silver metallicplastic-coated0M410131424,5414,53033303771610 on request
K0123.00427X15ruby red RAL3003plastic-coated0M410131424,5414,53033303771615 on request
K0123.0042X15orange RAL 2004plastic-coated0M410131424,5414,53033303771615 on request
K0123.0043X15silver metallicplastic-coated0M410131424,5414,53033303771615 on request
K0123.00427X20ruby red RAL3003plastic-coated0M410131424,5414,53033303771620 on request
K0123.0042X20orange RAL 2004plastic-coated0M410131424,5414,53033303771620 on request
K0123.0043X20silver metallicplastic-coated0M410131424,5414,53033303771620 on request
K0123.00427X25ruby red RAL3003plastic-coated0M410131424,5414,53033303771625 on request
K0123.0042X25orange RAL 2004plastic-coated0M410131424,5414,53033303771625 on request
K0123.0043X25silver metallicplastic-coated0M410131424,5414,53033303771625 on request
K0123.00527X10ruby red RAL3003plastic-coated0M510131424,5414,53033303771610 on request
K0123.0052X10orange RAL 2004plastic-coated0M510131424,5414,53033303771610 on request
K0123.0053X10silver metallicplastic-coated0M510131424,5414,53033303771610 on request
K0123.00527X15ruby red RAL3003plastic-coated0M510131424,5414,53033303771615 on request
K0123.0052X15orange RAL 2004plastic-coated0M510131424,5414,53033303771615 on request
K0123.0053X15silver metallicplastic-coated0M510131424,5414,53033303771615 on request
K0123.00527X20ruby red RAL3003plastic-coated0M510131424,5414,53033303771620 on request
K0123.0052X20orange RAL 2004plastic-coated0M510131424,5414,53033303771620 on request
K0123.0053X20silver metallicplastic-coated0M510131424,5414,53033303771620 on request
K0123.00527X25ruby red RAL3003plastic-coated0M510131424,5414,53033303771625 on request
K0123.0052X25orange RAL 2004plastic-coated0M510131424,5414,53033303771625 on request
K0123.0053X25silver metallicplastic-coated0M510131424,5414,53033303771625 on request
K0123.10527X10ruby red RAL3003plastic-coated1M510131424,5414,53134404771610 on request
K0123.1052X10orange RAL 2004plastic-coated1M510131424,5414,53134404771610 on request
K0123.1053X10silver metallicplastic-coated1M510131424,5414,53134404771610 on request
K0123.10527X15ruby red RAL3003plastic-coated1M510131424,5414,53134404771615 on request
K0123.1052X15orange RAL 2004plastic-coated1M510131424,5414,53134404771615 on request
K0123.1053X15silver metallicplastic-coated1M510131424,5414,53134404771615 on request
K0123.10527X20ruby red RAL3003plastic-coated1M510131424,5414,53134404771620 on request
K0123.1052X20orange RAL 2004plastic-coated1M510131424,5414,53134404771620 on request
K0123.1053X20silver metallicplastic-coated1M510131424,5414,53134404771620 on request
K0123.10527X25ruby red RAL3003plastic-coated1M510131424,5414,53134404771625 on request
K0123.1052X25orange RAL 2004plastic-coated1M510131424,5414,53134404771625 on request
K0123.1053X25silver metallicplastic-coated1M510131424,5414,53134404771625 on request
K0123.10627X10ruby red RAL3003plastic-coated1M610131424,5414,53134404771610 on request
K0123.1062X10orange RAL 2004plastic-coated1M610131424,5414,53134404771610 on request
K0123.1063X10silver metallicplastic-coated1M610131424,5414,53134404771610 on request
K0123.10627X15ruby red RAL3003plastic-coated1M610131424,5414,53134404771615 on request
K0123.1062X15orange RAL 2004plastic-coated1M610131424,5414,53134404771615 on request
K0123.1063X15silver metallicplastic-coated1M610131424,5414,53134404771615 on request
K0123.10627X20ruby red RAL3003plastic-coated1M610131424,5414,53134404771620 on request
K0123.1062X20orange RAL 2004plastic-coated1M610131424,5414,53134404771620 on request
K0123.1063X20silver metallicplastic-coated1M610131424,5414,53134404771620 on request
K0123.10627X25ruby red RAL3003plastic-coated1M610131424,5414,53134404771625 on request
K0123.1062X25orange RAL 2004plastic-coated1M610131424,5414,53134404771625 on request
K0123.1063X25silver metallicplastic-coated1M610131424,5414,53134404771625 on request
K0123.10627X30ruby red RAL3003plastic-coated1M610131424,5414,53134404771630 on request
K0123.1062X30orange RAL 2004plastic-coated1M610131424,5414,53134404771630 on request
K0123.1063X30silver metallicplastic-coated1M610131424,5414,53134404771630 on request
K0123.10627X40ruby red RAL3003plastic-coated1M610131424,5414,53134404771640 on request
K0123.1062X40orange RAL 2004plastic-coated1M610131424,5414,53134404771640 on request
K0123.1063X40silver metallicplastic-coated1M610131424,5414,53134404771640 on request
K0123.10627X50ruby red RAL3003plastic-coated1M610131424,5414,53134404771650 on request
K0123.1062X50orange RAL 2004plastic-coated1M610131424,5414,53134404771650 on request
K0123.1063X50silver metallicplastic-coated1M610131424,5414,53134404771650 on request
K0123.20627X15ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0123.2062X15orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0123.2063X15silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0123.20627X20ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2062X20orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2063X20silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0123.20627X25ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2062X25orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2063X25silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0123.20627X30ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2062X30orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2063X30silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0123.20627X40ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2062X40orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2063X40silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0123.20627X50ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2062X50orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2063X50silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0123.20627X60ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2062X60orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2063X60silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0123.20827X15ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0123.2082X15orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0123.2083X15silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0123.20827X20ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2082X20orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2083X20silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0123.20827X25ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2082X25orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2083X25silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0123.20827X30ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2082X30orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2083X30silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0123.20827X40ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2082X40orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2083X40silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0123.20827X50ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2082X50orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2083X50silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0123.20827X60ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2082X60orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2083X60silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0123.21027X20ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2102X20orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0123.2103X20silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0123.21027X25ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2102X25orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0123.2103X25silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0123.21027X30ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2102X30orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0123.2103X30silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0123.21027X40ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2102X40orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0123.2103X40silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0123.21027X50ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2102X50orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0123.2103X50silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0123.21027X60ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2103X60silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0123.2102X60orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0123.30827X20ruby red RAL3003plastic-coated3M816212237102454,558,58091112220 on request
K0123.3082X20orange RAL 2004plastic-coated3M816212237102454,558,58091112220 on request
K0123.3083X20silver metallicplastic-coated3M816212237102454,558,58091112220 on request
K0123.30827X25ruby red RAL3003plastic-coated3M816212237102454,558,58091112225 on request
K0123.3082X25orange RAL 2004plastic-coated3M816212237102454,558,58091112225 on request
K0123.3083X25silver metallicplastic-coated3M816212237102454,558,58091112225 on request
K0123.30827X30ruby red RAL3003plastic-coated3M816212237102454,558,58091112230 on request
K0123.3082X30orange RAL 2004plastic-coated3M816212237102454,558,58091112230 on request
K0123.3083X30silver metallicplastic-coated3M816212237102454,558,58091112230 on request
K0123.30827X40ruby red RAL3003plastic-coated3M816212237102454,558,58091112240 on request
K0123.3082X40orange RAL 2004plastic-coated3M816212237102454,558,58091112240 on request
K0123.3083X40silver metallicplastic-coated3M816212237102454,558,58091112240 on request
K0123.30827X50ruby red RAL3003plastic-coated3M816212237102454,558,58091112250 on request
K0123.3082X50orange RAL 2004plastic-coated3M816212237102454,558,58091112250 on request
K0123.3083X50silver metallicplastic-coated3M816212237102454,558,58091112250 on request
K0123.30827X60ruby red RAL3003plastic-coated3M816212237102454,558,58091112260 on request
K0123.3082X60orange RAL 2004plastic-coated3M816212237102454,558,58091112260 on request
K0123.3083X60silver metallicplastic-coated3M816212237102454,558,58091112260 on request
K0123.31027X20ruby red RAL3003plastic-coated3M1016212237102454,558,58091112220 on request
K0123.3102X20orange RAL 2004plastic-coated3M1016212237102454,558,58091112220 on request
K0123.3103X20silver metallicplastic-coated3M1016212237102454,558,58091112220 on request
K0123.31027X25ruby red RAL3003plastic-coated3M1016212237102454,558,58091112225 on request
K0123.3102X25orange RAL 2004plastic-coated3M1016212237102454,558,58091112225 on request
K0123.3103X25silver metallicplastic-coated3M1016212237102454,558,58091112225 on request
K0123.31027X30ruby red RAL3003plastic-coated3M1016212237102454,558,58091112230 on request
K0123.3102X30orange RAL 2004plastic-coated3M1016212237102454,558,58091112230 on request
K0123.3103X30silver metallicplastic-coated3M1016212237102454,558,58091112230 on request
K0123.31027X40ruby red RAL3003plastic-coated3M1016212237102454,558,58091112240 on request
K0123.3102X40orange RAL 2004plastic-coated3M1016212237102454,558,58091112240 on request
K0123.3103X40silver metallicplastic-coated3M1016212237102454,558,58091112240 on request
K0123.31027X50ruby red RAL3003plastic-coated3M1016212237102454,558,58091112250 on request
K0123.3102X50orange RAL 2004plastic-coated3M1016212237102454,558,58091112250 on request
K0123.3103X50silver metallicplastic-coated3M1016212237102454,558,58091112250 on request
K0123.31027X60ruby red RAL3003plastic-coated3M1016212237102454,558,58091112260 on request
K0123.3102X60orange RAL 2004plastic-coated3M1016212237102454,558,58091112260 on request
K0123.3103X60silver metallicplastic-coated3M1016212237102454,558,58091112260 on request
K0123.41227X25ruby red RAL3003plastic-coated4M12192727,54310276367,595109132425 on request
K0123.4122X25orange RAL 2004plastic-coated4M12192727,54310276367,595109132425 on request
K0123.4123X25silver metallicplastic-coated4M12192727,54310276367,595109132425 on request
K0123.41227X30ruby red RAL3003plastic-coated4M12192727,54310276367,595109132430 on request
K0123.4122X30orange RAL 2004plastic-coated4M12192727,54310276367,595109132430 on request
K0123.4123X30silver metallicplastic-coated4M12192727,54310276367,595109132430 on request
K0123.41227X40ruby red RAL3003plastic-coated4M12192727,54310276367,595109132440 on request
K0123.4122X40orange RAL 2004plastic-coated4M12192727,54310276367,595109132440 on request
K0123.4123X40silver metallicplastic-coated4M12192727,54310276367,595109132440 on request
K0123.41227X50ruby red RAL3003plastic-coated4M12192727,54310276367,595109132450 on request
K0123.4122X50orange RAL 2004plastic-coated4M12192727,54310276367,595109132450 on request
K0123.4123X50silver metallicplastic-coated4M12192727,54310276367,595109132450 on request
K0123.41227X60ruby red RAL3003plastic-coated4M12192727,54310276367,595109132460 on request
K0123.4122X60orange RAL 2004plastic-coated4M12192727,54310276367,595109132460 on request
K0123.4123X60silver metallicplastic-coated4M12192727,54310276367,595109132460 on request
K0123.51627X30ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152630 on request
K0123.5162X30orange RAL 2004plastic-coated5M16233132491231,57377,5110126152630 on request
K0123.5163X30silver metallicplastic-coated5M16233132491231,57377,5110126152630 on request
K0123.51627X40ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152640 on request
K0123.5162X40orange RAL 2004plastic-coated5M16233132491231,57377,5110126152640 on request
K0123.5163X40silver metallicplastic-coated5M16233132491231,57377,5110126152640 on request
K0123.51627X50ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152650 on request
K0123.5162X50orange RAL 2004plastic-coated5M16233132491231,57377,5110126152650 on request
K0123.5163X50silver metallicplastic-coated5M16233132491231,57377,5110126152650 on request
K0123.51627X60ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152660 on request
K0123.5162X60orange RAL 2004plastic-coated5M16233132491231,57377,5110126152660 on request
K0123.5163X60silver metallicplastic-coated5M16233132491231,57377,5110126152660 on request