Product groups
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
K0252

Clamping levers ECO, plastic with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle and insert reinforced plastic.
Screw steel 5.8.
Version:Steel trivalent blue-passivated.Note:Standard colour is black grey RAL 7021.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, colours and special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0252 Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel 185 kB

Drawings

Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel

Item selection/filter

Order No.XD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0252.1041X10M41012,614,121,7511,33229,147,955131210 on request
K0252.1041X15M41012,614,121,7511,33229,147,955131215 on request
K0252.1041X20M41012,614,121,7511,33229,147,955131220 on request
K0252.1051X10M51012,614,121,7511,33229,147,955131210 on request
K0252.1051X15M51012,614,121,7511,33229,147,955131215 on request
K0252.1051X20M51012,614,121,7511,33229,147,955131220 on request
K0252.1051X25M51012,614,121,7511,33229,147,955131225 on request
K0252.2051X10M513,51719285,51441,93864,57417,51210 on request
K0252.2051X15M513,51719285,51441,93864,57417,51215 on request
K0252.2051X20M513,51719285,51441,93864,57417,51220 on request
K0252.2051X25M513,51719285,51441,93864,57417,51225 on request
K0252.2051X30M513,51719285,51441,93864,57417,51230 on request
K0252.2051X40M513,51719285,51441,93864,57417,51240 on request
K0252.2061X10M613,51719285,51441,93864,57417,51210 on request
K0252.2061X15M613,51719285,51441,93864,57417,51215 on request
K0252.2061X20M613,51719285,51441,93864,57417,51220 on request
K0252.2061X25M613,51719285,51441,93864,57417,51225 on request
K0252.2061X30M613,51719285,51441,93864,57417,51230 on request
K0252.2061X40M613,51719285,51441,93864,57417,51240 on request
K0252.2081X10M813,51719285,51441,93864,57417,51210 on request
K0252.2081X15M813,51719285,51441,93864,57417,51215 on request
K0252.2081X20M813,51719285,51441,93864,57417,51220 on request
K0252.2081X25M813,51719285,51441,93864,57417,51225 on request
K0252.2081X30M813,51719285,51441,93864,57417,51230 on request
K0252.2081X40M813,51719285,51441,93864,57417,51240 on request
K0252.3081X20M81720,423,940,71023,158,153,381,193221220 on request
K0252.3081X25M81720,423,940,71023,158,153,381,193221225 on request
K0252.3081X30M81720,423,940,71023,158,153,381,193221230 on request
K0252.3081X40M81720,423,940,71023,158,153,381,193221240 on request
K0252.3081X50M81720,423,940,71023,158,153,381,193221250 on request
K0252.3081X60M81720,423,940,71023,158,153,381,193221260 on request
K0252.3101X20M101720,423,940,71023,158,153,381,193221220 on request
K0252.3101X25M101720,423,940,71023,158,153,381,193221225 on request
K0252.3101X30M101720,423,940,71023,158,153,381,193221230 on request
K0252.3101X40M101720,423,940,71023,158,153,381,193221240 on request
K0252.3101X50M101720,423,940,71023,158,153,381,193221250 on request
K0252.3101X60M101720,423,940,71023,158,153,381,193221260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33