Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Assembly:1. Screw the locking screw into the collar bush and fixture clamp and screw onto the baseplate.
2. The workpiece is clamped by tightening the fixture clamp with a spanner.
Advantages:- Compact design
- Quick and easy clamping of components
Drawing reference:
1) Locking screw
2) Collar bush
3) Fixture clamp
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1694 Clamping cams 273 kB

Drawings

Clamping cams

Item selection/filter

Order No.D

D1HH1H2LL1SWSW1Clamping
force
kN
Travel
S
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1694.0824M8168121216,41965,24,450 on request
K1694.1030M102010151520,524885,575 on request
K1694.1234M122412181723,227109,36,290 on request