Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.
Advantages:- Compact design
- Quick and easy clamping of components
Accessory:Clamping plate K2050.Drawing reference:
(1) clamping plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2048 Cam clamps steel 287 kB

Drawings (total overview)

Cam clamps steel

Cam clamps steel, Form A

More information

Drawings

Cam clamps steel, Form A

Item selection/filter

Order No.FormForm definitionADD1HH1LL1Travel
S
SWClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2048.060A-5,910M65956,81,842,27,4 on request
K2048.080A-7,112M861268,22,254,718 on request
K2048.100A-8,314M1071579,52,567,935 on request
K2048.120A-9,516M12818810,92,981460 on request

Cam clamps steel, Form B

More information

Drawings

Cam clamps steel, Form B

Item selection/filter

Order No.FormForm definitionABDD1HH1H2LL1L2L3Travel
S
SWClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2048.061B-5,91010M659656,81131,842,27,4 on request
K2048.081B-7,11212M8612768,2115,52,254,718 on request
K2048.101B-8,31414M10715879,51182,567,935 on request
K2048.121B-9,51616M128189810,91202,981460 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33