Product groups
Thrust pads, plastic for power clamps
K2226

Thrust pads, plastic for power clamps

go back

Item description/product images

DescriptionProduct description:Suitable for clamping sensitive workpieces and surfaces.Material:PlasticVersion:black.Note:No plastic thrust pads are supplied with the 60 kN power clamps.Accessory:Power clamp K1205
3-stage power clamp K1664
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2226 Thrust pads, plastic for power clamps 196 kB

Drawings

Thrust pads, plastic for power clamps

Overview of items (compressed)

Item selection/filter
Order No.BB1HL

CADAcc.PriceOrder
K2226.0202013,512,511,4 on request
K2226.0272718,519,518 on request
K2226.0303020,52424 on request
K2226.0383825,52825 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33