Product groups
Clamp straps, adjustable
K1165

Clamp straps, adjustable

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Form A: Tempered and electro zinc-plated.
Form B: Tempered and electro zinc-plated.
Complete with DIN 787 screw for T-slots, DIN 6340 washer and DIN 6330B nut.
Form C: Tempered and electro zinc-plated.
Complete with DIN 6379 stud, DIN 6340 washer and DIN 6330B nut.
Note:These adjustable clamp straps can be quickly and infinitely adapted to the clamping situation. The clamp straps have different heel types both sides enabling the best end to be selected depending on the specific application. These extremely versatile clamp straps are suitable for use by metal cutting or non-cutting machining and also for press and injection-moulding applications.Accessory:K1204 Adjustable heel supportsSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1165 Clamp strap assemblies 319 kB

Drawings (total overview)

Clamp straps, adjustable

Clamp straps, adjustable, Form A

More information

Drawings

Clamp straps, adjustable, Form A

Item selection/filter

Order No.FormBB1D

EH
clamping range
H1H2H3H4L=LengthL1L2Slot
width
Clamping
force
kN
CADAcc.PriceOrder
K1165.113115A443013110-5518271712115253010-12-1430 on request
K1165.117150A554117120-7020362117150353612-14-16-1840 on request
K1165.121187A623021140-8030422720187444416-18-20-2260 on request
K1165.125235A703025170-10031513424235604720-22-24-2875 on request
K1165.125285A733025170-10035563524285625120-22-24-2875 on request

Clamp straps, adjustable, Form B

More information

Drawings

Clamp straps, adjustable, Form B

Item selection/filter

Order No.FormVersion 2BB1D

EH
clamping range
H1H2H3H4LL1L2Slot
width
Fastening
screw(s)
Clamping
force
kN
CADAcc.PriceOrder
K1165.210115100Bwith T-slot nut443013110-4018271712115253010M10X10025 on request
K1165.212115125Bwith T-slot nut443013110-5518271712115253012M12X12530 on request
K1165.214115125Bwith T-slot nut443013110-5518271712115253014M12X12530 on request
K1165.212150160Bwith T-slot nut554117120-7020362117150353612M12X16035 on request
K1165.214150160Bwith T-slot nut554117120-7020362117150353614M12X16035 on request
K1165.216150160Bwith T-slot nut554117120-7020362117150353616M16X16040 on request
K1165.218150160Bwith T-slot nut554117120-7020362117150353618M16X16040 on request
K1165.216187200Bwith T-slot nut623021140-8030422720187444416M16X20055 on request
K1165.218187200Bwith T-slot nut623021140-8030422720187444418M16X20055 on request
K1165.220187200Bwith T-slot nut623021140-8030422720187444420M20X20060 on request
K1165.222187200Bwith T-slot nut623021140-8030422720187444422M20X20060 on request
K1165.220235250Bwith T-slot nut703025170-10031513424235604720M20X25070 on request
K1165.222235250Bwith T-slot nut703025170-10031513424235604722M20X25070 on request
K1165.224235250Bwith T-slot nut703025170-10031513424235604724M24X25075 on request
K1165.228235250Bwith T-slot nut703025170-10031513424235604728M24X25075 on request

Clamp straps, adjustable, Form C

More information

Drawings

Clamp straps, adjustable, Form C

Item selection/filter

Order No.FormVersion 2BB1D

EH
clamping range
H1H2H3H4LL1L2Fastening
screw(s)
Clamping
force
kN
CADAcc.PriceOrder
K1165.312115100Cwith stud443013110-30182717121152530M12X10030 on request
K1165.312115125Cwith stud443013110-55182717121152530M12X12530 on request
K1165.312150125Cwith stud554117120-50203621171503536M12X12540 on request
K1165.312150160Cwith stud554117120-70203621171503536M12X16040 on request
K1165.316150125Cwith stud554117120-40203621171503536M16X12540 on request
K1165.316150160Cwith stud554117120-70203621171503536M16X16040 on request
K1165.320187160Cwith stud623021140-40304227201874444M20X16060 on request
K1165.320187200Cwith stud623021140-80304227201874444M20X20060 on request
K1165.320235200Cwith stud703025170-70315134242356047M20X20075 on request
K1165.320235250Cwith stud703025170-100315134242356047M20X25075 on request
K1165.324235200Cwith stud703025170-50315134242356047M24X20075 on request
K1165.324235250Cwith stud703025170-100315134242356047M24X25075 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33