Product groups
Levelling feet steel or stainless steel
Form E
K0739_E

Levelling feet steel or stainless steel Form E

go back

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
On request:

Threaded spindle stainless steel 1.4401.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739_E Levelling feet steel or stainless steel Form A 94,8 kB

Drawings

Levelling feet steel or stainless steel
Form E

Item selection/filter

Order No.FormMain
material
DD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.5206010X100Estainless steel60M102213232141007 on request
K0739.5206010X125Estainless steel60M102215732141257 on request
K0739.5206010X50Estainless steel60M1022823214507 on request
K0739.5206010X75Estainless steel60M10221073214757 on request
K0739.5206012X100Estainless steel60M122213232141007 on request
K0739.5206012X125Estainless steel60M122215732141257 on request
K0739.5206012X50Estainless steel60M1222823214507 on request
K0739.5206012X75Estainless steel60M12221073214757 on request
K0739.5206014X100Estainless steel60M142213232141007 on request
K0739.5206014X125Estainless steel60M142215732141257 on request
K0739.5206014X150Estainless steel60M142218232141507 on request
K0739.5206014X175Estainless steel60M142220732141757 on request
K0739.5206014X75Estainless steel60M14221073214757 on request
K0739.5206016X100Estainless steel60M162213535131007 on request
K0739.5206016X125Estainless steel60M162216035131257 on request
K0739.5206016X150Estainless steel60M162218535131507 on request
K0739.5206016X175Estainless steel60M162221035131757 on request
K0739.5206016X200Estainless steel60M162223535132007 on request
K0739.5206016X75Estainless steel60M16221103513757 on request
K0739.5206020X100Estainless steel60M202213535171007 on request
K0739.5206020X125Estainless steel60M202216035171257 on request
K0739.5206020X150Estainless steel60M202218535171507 on request
K0739.5206020X175Estainless steel60M202221035171757 on request
K0739.5206020X200Estainless steel60M202223535172007 on request
K0739.5206020X225Estainless steel60M202226035172257 on request
K0739.5206020X250Estainless steel60M202228535172507 on request
K0739.5206020X75Estainless steel60M20221103517757 on request
K0739.5208010X100Estainless steel80M1025135351410010 on request
K0739.5208010X125Estainless steel80M1025160351412510 on request
K0739.5208010X50Estainless steel80M10258535145010 on request
K0739.5208010X75Estainless steel80M102511035147510 on request
K0739.5208012X100Estainless steel80M1225135351410010 on request
K0739.5208012X125Estainless steel80M1225160351412510 on request
K0739.5208012X50Estainless steel80M12258535145010 on request
K0739.5208012X75Estainless steel80M122511035147510 on request
K0739.5208014X100Estainless steel80M1425135351410010 on request
K0739.5208014X125Estainless steel80M1425160351412510 on request
K0739.5208014X150Estainless steel80M1425185351415010 on request
K0739.5208014X175Estainless steel80M1425210351417510 on request
K0739.5208014X75Estainless steel80M142511035147510 on request
K0739.5208016X100Estainless steel80M1625138381310010 on request
K0739.5208016X125Estainless steel80M1625163381312510 on request
K0739.5208016X150Estainless steel80M1625188381315010 on request
K0739.5208016X175Estainless steel80M1625213381317510 on request
K0739.5208016X200Estainless steel80M1625238381320010 on request
K0739.5208016X75Estainless steel80M162511338137510 on request
K0739.5208020X100Estainless steel80M2025138381710010 on request
K0739.5208020X125Estainless steel80M2025163381712510 on request
K0739.5208020X150Estainless steel80M2025188381715010 on request
K0739.5208020X175Estainless steel80M2025213381717510 on request
K0739.5208020X200Estainless steel80M2025238381720010 on request
K0739.5208020X225Estainless steel80M2025263381722510 on request
K0739.5208020X250Estainless steel80M2025288381725010 on request
K0739.5208020X75Estainless steel80M202511338177510 on request
K0739.5208024X100Estainless steel80M2425140402010010 on request
K0739.5208024X125Estainless steel80M2425165402012510 on request
K0739.5208024X150Estainless steel80M2425190402015010 on request
K0739.5208024X175Estainless steel80M2425215402017510 on request
K0739.5208024X200Estainless steel80M2425240402020010 on request
K0739.5208024X225Estainless steel80M2425265402022510 on request
K0739.5208024X250Estainless steel80M2425290402025010 on request
K0739.5208024X75Estainless steel80M242511540207510 on request