Product groups
Adjustment plugs, plastic without inserts for round and square tubes, Form B, square
K2033_B

Adjustment plugs, plastic without inserts for round and square...

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:There should be no load on the feet when adjusting.

The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.

The lamellar form of the nut can be closed or interrupted.

Form A: from 60 mm with fitted threaded shell.
Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Suitable for hard and soft floors. Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2033_B Adjustment plugs, plastic without inserts for round and square tubes, Form B, square 274 kB

Drawings

Adjustment plugs, plastic without inserts for round and square tubes, Form B, square

Item selection/filter

Order No.Version 2FormForm definitionAD1

HH1LL1RSWLoad rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2033.3030152029for square tubingBsquare30M225519,529628330x30x1,5-2 on request
K2033.3030152060for square tubingBsquare30M225519,560628330x30x1,5-2 on request