Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Rest pads are for supporting machined and unmachined parts. They can also be used as stops and thrust pads in fixtures and toolmaking. Studs or grub screws can be screwed and glued into the tapped hole D to make a support with external thread.Drawing reference:
Form A: flat face
Form B: ball end
Form C: diamond grip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0295 Rest padswith positioning pin 178 kB

Drawings (total overview)

Rest padswith positioning pin

Item selection/filter

Order No.

FormDD1D2HH1H2PRSWCADAcc.PriceOrder
K0295.106012AM6711,912,5446-17 on request
K0295.106025AM6711,925446-17 on request
K0295.110020AM101017,8205710-24 on request
K0295.110040AM101017,8406710-24 on request
K0295.116030AM162025,830101316-41 on request
K0295.116060AM162025,860101316-41 on request
K0295.206012BM6711,912,5446617 on request
K0295.206025BM6711,925446617 on request
K0295.210020BM101017,82057107,524 on request
K0295.210040BM101017,84067107,524 on request
K0295.216030BM162025,8301013162641 on request
K0295.216060BM162025,8601013162641 on request
K0295.310020CM101017,8205710-24 on request
K0295.310040CM101017,8406710-24 on request
K0295.316030CM162025,830101316-41 on request
K0295.316060CM162025,860101316-41 on request