Product groups
Levelling sets, steel or stainless steel with spherical washer and lock nut, low version
K0115

Levelling sets, steel or stainless steel with spherical washer...

go back

Item description/product images

DescriptionVersion:Standard version trivalent blue passivated.
Stainless steel version bright.
Note:The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0691 Spherical levelling washers.
K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0115 Levelling sets spherical washer with locknut 273 kB

Drawings

Levelling sets, steel or stainless steel with spherical washer and lock nut, low version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
K0115.0406QT steel6,6M6M15x12527314424036  on request
K0115.0506QT steel6,6M6M20x13232375426555,7  on request
K0115.0508QT steel9M8M20x13232375426548  on request
K0115.0510QT steel11M10M20x13232375426537,9  on request
K0115.0710QT steel11M10M30x1,545414875212092,9  on request
K0115.0712QT steel13,5M12M30x1,545414875212080,4  on request
K0115.0716QT steel17,5M16M30x1,545414875212045,5  on request
K0115.0916QT steel17,5M16M40x1,5585362962,5210136  on request
K0115.0920QT steel22M20M40x1,5585362962,521090  on request
K0115.0924QT steel26M24M40x1,5585362962,521037  on request
K0115.1020QT steel22M20M50x1,57061711062,5330210  on request
K0115.1024QT steel26M24M50x1,57061711062,5330157  on request
K0115.1030QT steel33M30M50x1,57061711062,533053  on request
K0115.1224QT steel26M24M60x28067791273495322 on request
K0115.1230QT steel33M30M60x28067791273495218 on request
K0115.04061stainless steel6,6M6M15x125273144227,124,14  on request
K0115.05061stainless steel6,6M6M20x132323754243,436,56  on request
K0115.05081stainless steel9M8M20x132323754243,430,86  on request
K0115.05101stainless steel11M10M20x132323754243,423,41  on request
K0115.07101stainless steel11M10M30x1,54541487528464,01  on request
K0115.07121stainless steel13,5M12M30x1,54541487528454,82  on request
K0115.07161stainless steel17,5M16M30x1,54541487528428,9  on request
K0115.09161stainless steel17,5M16M40x1,5585362962,514892,9  on request
K0115.09201stainless steel22M20M40x1,5585362962,514859,08  on request
K0115.09241stainless steel26M24M40x1,5585362962,514820,3  on request
K0115.10201stainless steel22M20M50x1,57061711062,5225136,08  on request
K0115.10241stainless steel26M24M50x1,57061711062,522597,3  on request
K0115.10301stainless steel33M30M50x1,57061711062,522520,6  on request
K0115.12241stainless steel26M24M60x28067791273323195,3 on request
K0115.12301stainless steel33M30M60x28067791273323118,6 on request