Product groups

Item description/product images

DescriptionMaterial:Steel 1.7225.Version:Electro zinc-plated and passivated.Note:Levelling sets are used wherever heavy systems, machines or equipment need to be placed and levelled. They are characterised by a wide adjustment range of 15 mm to 40 mm.
The static load F applies after deduction of the force applied by the fastening screw.
On request:Other sizes.
Stainless steel A1 or A4 levelling sets.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2403 Levelling sets 182 kB

Drawings

Levelling sets

Item selection/filter

Order No.DD1D2D3H
min.
H
max.
ΔHMNF
kN
for
screw
LocknutCADAcc.PriceOrder
K2403.015066,6M15x125193247152445M6without locknut on request
K2403.020089M20x132244060202475M8without locknut on request
K2403.0251011M30x1,5453552772525140M10without locknut on request
K2403.0321213,5M40x1,558456496322,56210M12without locknut on request
K2403.0401617,5M50x1,5705578118402,56400M16without locknut on request